(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Anti-Static Safety Shoes

Anti-Static Safety Shoes

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-0076-96

  • Product Type
    Shoes/boots
  • Color
    White
  • Size(cm)
    27
  • Material
    Soles: PVC
  • Capacity
    One pair
Part Number
61-0076-96
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 7,864.97

1 Piece(s) 6 Day(s) or more One pair

Basic Specifications

  • Product Type
    Shoes/boots
  • Color
    White
  • Size(cm)
    27
  • Material
    Soles: PVC
  • Capacity
    One pair

Product Description

Safety shoes with steel protectors on toes that can be used at precision equipment assembly sites, and other places to prevent accidents and disasters caused by electrostatic charge.

Specifications of 61-0076-96

  • Product Type
    Shoes/boots
  • Color
    White
  • Size(cm)
    27
  • Material
    Soles: PVC
  • Capacity
    One pair
Part Number
61-0076-96
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 7,864.97

1 Piece(s) 6 Day(s) or more One pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1