Noss Type (Triangular) Drill, 13‑mm Shank TC-LN

Noss Type (Triangular) Drill, 13‑mm Shank TC-LN

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· An attractive price point.
· Ideal for work with drilling presses, electric drills, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TC-LN-13.0
TC-LN-13.5
TC-LN-14.0
TC-LN-14.5
TC-LN-15.0
TC-LN-15.5
TC-LN-16.0
TC-LN-16.5
TC-LN-17.0
TC-LN-17.5
TC-LN-18.0
TC-LN-18.5
TC-LN-19.0
TC-LN-19.5
TC-LN-20.0
TC-LN-20.5
TC-LN-21.0
TC-LN-21.5
TC-LN-22.0
TC-LN-22.5
TC-LN-23.0
TC-LN-23.5
TC-LN-24.0
TC-LN-24.5
TC-LN-25.0
TC-LN-25.5
TC-LN-26.0
TC-LN-26.5
TC-LN-27.0
TC-LN-27.5
TC-LN-28.0
TC-LN-28.5
TC-LN-29.0
TC-LN-29.5
TC-LN-30.0
Part NumberVolume DiscountDays to ShipDimension D
(mm)
Machining applications
7 Day(s) or more 13Hole drilling
7 Day(s) or more 13.5Hole drilling
7 Day(s) or more 14Hole drilling
7 Day(s) or more 14.5Hole drilling
7 Day(s) or more 15Hole drilling
7 Day(s) or more 15.5Hole drilling
7 Day(s) or more 16Hole drilling
7 Day(s) or more 16.5Hole drilling
7 Day(s) or more 17Hole drilling
7 Day(s) or more 17.5Hole drilling
7 Day(s) or more 18Hole drilling
7 Day(s) or more 18.5Hole drilling
7 Day(s) or more 19Hole drilling
7 Day(s) or more 19.5Hole drilling
7 Day(s) or more 20Hole drilling
7 Day(s) or more 20.5Hole drilling
7 Day(s) or more 21Hole drilling
7 Day(s) or more 21.5Hole drilling
7 Day(s) or more 22Hole drilling
7 Day(s) or more 22.5Hole drilling
7 Day(s) or more 23Hole drilling
7 Day(s) or more 23.5Hole drilling
7 Day(s) or more 24Hole drilling
7 Day(s) or more 24.5Hole drilling
7 Day(s) or more 25Hole drilling
7 Day(s) or more 25.5Hole drilling
7 Day(s) or more 26Hole drilling
7 Day(s) or more 26.5Hole drilling
7 Day(s) or more 27Hole drilling
7 Day(s) or more 27.5Hole drilling
7 Day(s) or more 28Hole drilling
7 Day(s) or more 28.5Hole drilling
7 Day(s) or more 29Hole drilling
7 Day(s) or more 29.5Hole drilling
7 Day(s) or more 30Hole drilling

Loading...

  1. 1

Basic Information

Dimension ℓ(mm) 85 Dimension L(mm) 140 Tool material type High-speed steel
Tip angle(°) 118 Work material General steel / carbon steel (HRC25 or less): ◎, alloy steel / tool steel (HRC30 to 35, HRC35 to 40): ○, cast iron (FC): ◎, stainless steel (SUS420,SUS304): △, copper alloy / brass: ○, aluminum alloy: ○

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)