(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insert For General Purpose Chamfering Cutter, MD-TD

Insert For General Purpose Chamfering Cutter, MD-TD
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,294₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Carbide base material for a longer tool life. As 3 cutting edges can be used, it is also economical.

 
Part Number
MT-TD160304-MK10
MT-TD160304-SK10
MT-TD160304-SP30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipwork material Insert material

₹ 2,294.29

5 Piece(s) 8 Day(s) or more Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]MK10 (carbide K10 equivalent)

₹ 2,410.00

5 Piece(s) 8 Day(s) or more Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]SK10 (K10 + TiCN)

₹ 2,410.00

5 Piece(s) 6 Day(s) or more general steel[○] / Quenched and tempered steel[○] / high hardness steel[○] / Stainless Steel[○]SP30 (P30 + TiCN)

Loading...

  1. 1

Basic Information

Recommended machining conditions - rotation speed(min-1) 100 to 600
X
whatsapp-qr whatsapp-icon