(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Counterbore Cutter Tornado (With Pilot Guide) GT-M

Counterbore Cutter Tornado (With Pilot Guide) GT-M

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,868₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Using the pilot guide ensures stability, even when machining long protrusions.
· Features grooves for letting cutting chips escape, helping prevent clogging.
· The chip breaker lead (30°) prevents the cutting chips from becoming tangled.
· The use of special steel for the main body improves the strength and cutting resistance of the tip/insert bearing surface.

 
Part Number
GT09-14-M8
GT11-17.5-M10
GT13-20-M12
GT17-26-M16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension d
(mm)
Dimension D
(mm)
Number of blades
(pcs.)
Dimensions dp
(mm)
Bolt

₹ 14,867.67

1 Piece(s) 7 Day(s) or more 121419M8

₹ 20,952.55

1 Piece(s) 7 Day(s) or more 1617.5211M10

₹ 22,255.76

1 Piece(s) 7 Day(s) or more 1620213M12

₹ 22,255.76

1 Piece(s) 7 Day(s) or more 2026217M16

Loading...

  1. 1

Basic Information

Machining applications 180° counterbore Dimension L(mm) 156 Dimension ℓ(mm) 44.9
Dimension ℓp(mm) 6.6 Dedicated insert MT-CC 060204L Insert material CEM1 (cermet), MK10 (carbide K10), MG15 (cermet + TiN), SG20 (ultra-fine particle carbide + TiCN)
Cutting speed(m/min) 60 to 150 Feed speed(mm/t) 0.02 to 0.08