(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Sided Chamfering Cutter 45° DFC (Part Number)

Double Sided Chamfering Cutter 45° DFC

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • DFC11-S8-80L
  • DFC15-S10-110L
  • DFC20-S12-110L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,648₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of V-grooving both front and back surfaces as well as the side surfaces.
· Capable of chamfering up to C2.8 for front chamfering.
· The use of a dedicated insert (4 cutting edges) delivers high precision machining.

 
Part Number
DFC11-S8-80L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Dimension d1
(mm)
Dimension d
(mm)
Dimension L
(mm)
Back side maximum chamfering amount
(mm)
Number of Blades Front side minimum machinable diameter
(mm)
Back side minimum machinable diameter
(mm)
Front side maximum chamfering amount
(mm)

₹ 19,647.96

1 Piece(s) 7 Day(s) or more 1110.68801.1816102.3

Loading...

  1. 1

Basic Information

Application Hole Chamfer / V Groove work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum Compatible insert(mm) MT-SDM050204AM VM25, MT-SDH050204US MK10

Please check the type/dimensions/specifications of the part DFC11-S8-80L in the Double Sided Chamfering Cutter 45° DFC series.

Product variants

Part Number
DFC15-S10-110L
DFC20-S12-110L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTool Diameter (D)
(mm)
Dimension d1
(mm)
Dimension d
(mm)
Dimension L
(mm)
Back side maximum chamfering amount
(mm)
Number of Blades Front side minimum machinable diameter
(mm)
Back side minimum machinable diameter
(mm)
Front side maximum chamfering amount
(mm)

₹ 22,255.76

1 Piece(s) 7 Day(s) or more 1514.7101102.182915.52.8

₹ 23,994.31

1 Piece(s) 7 Day(s) or more 2019.7121102.9731420.52.8