(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GT Tool Set GTBSS-30

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of GTBSS-30

  • Tool set and tool box only
    Tool set
  • Set Content(Point)
    30
  • Mass(g)
    572
  • Length(mm)
    145
  • Height(mm)
    53
  • Width(mm)
    125
  • Package vertical(mm)
    290
  • Package horizontal(mm)
    210
  • Package length(mm)
    31
  • JAN code
    4904781390755
  • Package weight(g)
    640
  • Material
    Bit chuck/socket/adapter/hex bit: CRV; bit: S2; drill blade: high-strength steel-titanium coating/carbon steel
  • Set contents
    Double-headed bit (45 mm) -6/2· Double-headed bit (65 mm) -6/1/2 (2 pcs.) /3· Double-headed bit (110 mm) 1/2/3·Stepped bit (100 mm) 1/2· Hex bit (50 mm) 2.0/2.5/3.0/4.0/5.0/6.0· Hex bit (50 mm) 2.0/2.5/3.0· Square drive 6.35 mm (2 min)· Socket 6/7/8/10/12/13· Socket adapter· Bit chuck· Magnet attachment
Part Number
GTBSS-30
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,974.09

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Set Content(Point)
    30
  • Mass(g)
    572
  • Length(mm)
    145
  • Height(mm)
    53
  • Width(mm)
    125
  • Package vertical(mm)
    290
  • Package horizontal(mm)
    210
  • Package length(mm)
    31
  • JAN code
    4904781390755
  • Package weight(g)
    640
  • Material
    Bit chuck/socket/adapter/hex bit: CRV; bit: S2; drill blade: high-strength steel-titanium coating/carbon steel
  • Set contents
    Double-headed bit (45 mm) -6/2· Double-headed bit (65 mm) -6/1/2 (2 pcs.) /3· Double-headed bit (110 mm) 1/2/3·Stepped bit (100 mm) 1/2· Hex bit (50 mm) 2.0/2.5/3.0/4.0/5.0/6.0· Hex bit (50 mm) 2.0/2.5/3.0· Square drive 6.35 mm (2 min)· Socket 6/7/8/10/12/13· Socket adapter· Bit chuck· Magnet attachment

Product Description

[Features]
· Set contents 1: double-headed bit (45 mm) -6/2 · Double-headed bit (65 mm) -6/1/2 (2 pcs.)/3· Double-headed bit (110 mm) 1/2/3· Set contents 2: stepped bit (100 mm) 1/2· Hex bit (50 mm) 2 0/2 5/3. 0/4. 0/5. 0/6. 0· Set contents 3: hex bit (50 mm) 2. 0/2 5/3. 0/square drive 6. 35 mm (2-min) socket 6/7/8/10/12/13· Set contents 4: socket adapter/bit chuck/magnet attachment
[Applications]
· DIY/assembly of home furniture/everyday tools

Specifications of GTBSS-30

  • Tool set and tool box only
    Tool set
  • Set Content(Point)
    30
  • Mass(g)
    572
  • Length(mm)
    145
  • Height(mm)
    53
  • Width(mm)
    125
  • Package vertical(mm)
    290
  • Package horizontal(mm)
    210
  • Package length(mm)
    31
  • JAN code
    4904781390755
  • Package weight(g)
    640
  • Material
    Bit chuck/socket/adapter/hex bit: CRV; bit: S2; drill blade: high-strength steel-titanium coating/carbon steel
  • Set contents
    Double-headed bit (45 mm) -6/2· Double-headed bit (65 mm) -6/1/2 (2 pcs.) /3· Double-headed bit (110 mm) 1/2/3·Stepped bit (100 mm) 1/2· Hex bit (50 mm) 2.0/2.5/3.0/4.0/5.0/6.0· Hex bit (50 mm) 2.0/2.5/3.0· Square drive 6.35 mm (2 min)· Socket 6/7/8/10/12/13· Socket adapter· Bit chuck· Magnet attachment
Part Number
GTBSS-30
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,974.09

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon