(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GT Drilling Press Vise

GT Drilling Press Vise

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,319₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·For temporary fixing of objects.
·Opening/closing screw storage type, mounting hole: 4 Places

Part Number
GTBV-2.5
GTBV-3
GTBV-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Package vertical
(mm)
Package horizontal
(mm)
Aperture length
(mm)
JAN code Mouth width
(mm)
Weight
(g)
Package weight
(g)

₹ 2,319.05

1 Piece(s) 6 Day(s) or more 160135170145504904781376988651,3681,424

₹ 2,767.80

1 Piece(s) 8 Day(s) or more 185140193145754904781376995801,6821,732

₹ 2,886.82

1 Piece(s) 6 Day(s) or more 2101652201709549047813770081002,3802,440

Loading...

  1. 1

Basic Information

Height(mm) 55 Package height(mm) 57 Specifications Open/close screw storage type, Fixing holes: 4 locations
X
whatsapp-qr whatsapp-icon