(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GT Power Clamp (Part Number)

GT Power Clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      158₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Product lineup (aperture length mm): 20, 25, 38, 50, 75, 100
· Mouth: with free guide (prevents scratches to objects)
Grip: uses non-slip material
[Applications]
· Workpiece adhesion, temporary clamping of objects, sheet and tent fixing, etc.

Part Number
GTSC-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Height
(mm)
Width
(mm)
Package vertical
(mm)
Package horizontal
(mm)
Package height
(mm)
Aperture length
(mm)
JAN code Nominal size
(mm)
Overall length
(mm)
Max. mouth opening
(mm)
Product name Weight
(g)
Package weight
(g)
Material Specifications Grip

₹ 393.99

5 Piece(s) 7 Day(s) or more 1203411012011035-4904781390502-11050Power clamp4445Main body: polypropylene / glass fiber, Handle: TPROpening: with free guide (prevents scratches to the object)Uses non-slip material

Loading...

  1. 1

Please check the type/dimensions/specifications of the part GTSC-50 in the GT Power Clamp series.

Product variants

Part Number
GTSC-100
GTSC-25
GTSC-38
GTSC-75
X24300
X24301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Height
(mm)
Width
(mm)
Package vertical
(mm)
Package horizontal
(mm)
Package height
(mm)
Aperture length
(mm)
JAN code Nominal size
(mm)
Overall length
(mm)
Max. mouth opening
(mm)
Product name Weight
(g)
Package weight
(g)
Material Specifications Grip

₹ 680.04

5 Piece(s) 7 Day(s) or more 2003415520015534-4904781390526-200100Power clamp136137Main body: polypropylene / glass fiber, Handle: TPROpening: with free guide (prevents scratches to the object)Uses non-slip material

₹ 158.01

5 Piece(s) 7 Day(s) or more 501045504510-4904781390489-5025Nylon spring clamp22Main body: polypropylene / glass fiber, Grip: TPROpening: with free guide (prevents scratches to the object)-

₹ 198.00

5 Piece(s) 5 Day(s) or more 851570857015-4904781390496-8038Nylon spring clamp1616Main body: polypropylene / glass fiber, Grip: TPROpening: with free guide (prevents scratches to the object)-

₹ 590.73

5 Piece(s) 7 Day(s) or more 1753515017515035-4904781390519-17575Power clamp124124Main body: polypropylene / glass fiber, Grip: TPROpening: with free guide (prevents scratches to the object)Uses non-slip material

₹ 213.99

5 Piece(s) 7 Day(s) or more 90265890582620490478137573820--Power clamp-30Main body: nylon fiberWith free guide-

₹ 699.29

5 Piece(s) 8 Day(s) or more 12035751207535Approx. 25490478119841225--Power clamp-64Main body: nylon fiber--
X
whatsapp-qr whatsapp-icon