(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GT Ratchet Clamp

GT Ratchet Clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • GTRC-40
  • GTRC-60
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      729₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Do not use as a tool for lifting or pulling. Do not use for work other than temporary clamping work. Begin work after checking that the grip is securely clamped and fixed. Do not use the tool for any purpose other than its intended purpose. Do not use for heavy items.

Product Description

[Features]
· Product lineup: GTRC-40, GTRC-60; Aperture length: 40 mm (GTRC-40), 60 mm (GTRC-60); Specifications: ratchet type
[Applications]
· Temporary clamping work

Part Number
GTRC-40
GTRC-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Height
(mm)
Width
(mm)
Package vertical
(mm)
Package horizontal
(mm)
Package height
(mm)
Aperture length
(mm)
JAN code Max. mouth opening
(mm)
Weight
(g)
Package weight
(g)
Specifications

₹ 728.82

1 Piece(s) 5 Day(s) or more 17030552008040-490478137778740Approx. 9696-

₹ 1,048.11

1 Piece(s) 7 Day(s) or more 75352452609035604904781377794-244246Ratchet type

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon