(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GT Lightweight Short Monkey Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Firmly grip 2 faces of the bolt with the mouth of the monkey wrench and push to the back before turning. Do not use in place of a hammer. Do not use a pipe extension or use in other unreasonable ways. Do not use in electrified areas such as in electrical construction. Do not use this product if you notice any abnormalities such as cracking, chipping, wear, deformation, etc.

Specifications of GTLM-115GS

  • Mouth Opening Width(mm)
    24
  • Overall Length(mm)
    120
  • Mass(g)
    92 (Including packaging: 94)
Part Number
GTLM-115GS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 920.93

1 Piece(s) 5 Day(s) or more

Basic Specifications

Product Description

[Features]
· Lineup: 115 mm, 140 mm, 150 mm, 200 mm, Opening width: 24 mm (115GS), 30 mm (140GS), 34 mm (150GS), 44 mm (200GS)
[Applications]
· For turning nuts and bolts, piping work

Specifications of GTLM-115GS

  • Mouth Opening Width(mm)
    24
  • Overall Length(mm)
    120
  • Mass(g)
    92 (Including packaging: 94)
Part Number
GTLM-115GS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 920.93

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon