Loading...

GT Electric Drill Long Bar Joint

Brand :
ARC GREATTOOL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Wear protective glasses and other safety gear when operating. Confirm that are no cracks, bends, or other abnormalities in the main body before use. Do not attempt to modify this product. Please only use this product for its intended purpose. When using with an impact driver, ensure that the impact function is not engaged.

Product Description

[Features]
· Series size: 150 mm, 300 mm, 500 mm, Hex shaft: 6.35 mm, Work recommended torque: 50N⋅m
[Applications]
· Use as an extension bar by attaching the hex shaft to an electric drill or impact driver