Loading...

GT Electric Drill Socket Adapter

Brand :
ARC GREATTOOL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Wear protective glasses and other safety gear when operating. Confirm that are no cracks, bends, or other abnormalities in the main body before use. Do not attempt to modify this product. Please only use this product for its intended purpose. When using with an impact driver, ensure that the impact function is not engaged.

Product Description

[Features]
· Lineup: Square drive 9.5 mm (green), 12.7 mm (blue), 2WAY: contract to fix in place, extend to swivel neck, Neck-swivel angle: 20°, Work recommended torque: 50 N⋅m
[Applications]
· For the tightening and removal of bolts via mounting the hex shaft into an electric drill etc., and attaching socket to the main body

GT Electric Drill Socket Adapter | ARC GREATTOOL | MISUMI India