Loading...

GT Repair Screwdriver

Brand :
ARC GREATTOOL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Grip the impact screwdriver firmly and maintain a right angle with the screw thread. Take care not to hit your hand with the hammer. Use anti-dust glasses, etc., to protect your eyes. Use a tool that matches the size of the screws.

Product Description

[Features]
· Set contents: main unit ×1, bit ×5 (+1×36 mm, +2×36 mm, +3×36 mm, -8×36 mm, -10×36 mm) · Main unit length: 143 mm· Main unit weight: approx. 730 g· Case size (approx.): L220 mm×W90 mm×H55 mm· Total weight: approx. 924 g· Compatible screws/+1: M3screw compatible; +2/-8: M5screw compatible; +3/-10: M6screw compatible· Commercially available socket can be installed.· User's manual 1: Screws can be tightened or loosened by lightly hammering the handle back part before turning the tip.· User's manual 2: Appropriate for loosening or strongly tightening rusted screws.· Specifications: A 12.7-mm-edge socket can be used upon removing the bit holder.
[Applications]
· When loosening or strongly tightening rusted screws, among others

GT Repair Screwdriver | ARC GREATTOOL | MISUMI India