(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

GT Quick Belt Clamp

GT Quick Belt Clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • GTBC-4
  • X29466
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,665₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Applicable shapes: rectangular, round, triangular, fan-shaped; Type: belt type
[Applications]
· Work such as assembly of panels, frames, chairs, wooden frames and small furniture items

Part Number
GTBC-4
X29466
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Height
(mm)
Width
(mm)
Package horizontal
(mm)
Package height
(mm)
Rectangular fixed range
(mm)
Circular fixed range
(mm)
Triangular fixed range
(mm)
Semicircle fixed range
(mm)
Rectangular range of use
(mm)
Round range of use
(mm)
Triangular range of use
(mm)
Fan-shaped range of use
(mm)
Maximum periphery
(m)
JAN code Product name Weight
(g)
Package weight
(g)
Material Specifications Applicable shape

₹ 1,664.82

1 Piece(s) 5 Day(s) or more 2853513020050----75 to 1,00090 to 1,20090 to 1,30090 to 1,50044904781390557Quick belt clamp for woodworking 4M370382Main body: ABS, Belt: polyester, Handle: PP/TPRType: beltRectangular, round, triangular, fan-shaped

₹ 1,754.31

1 Piece(s) 7 Day(s) or more ---158561 side 65 to 900Diameter 65 to 1,1001 side 65 to 1,150Diameter 65 to 1,300-----4904781375820Quick belt clamp362438---

Loading...

  1. 1

Basic Information

Package vertical(mm) 350