(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GT Long Socket Bit

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • For electric power tools, please use those that have a clutch or impact mechanism. Please mount/exchange the socket securely. Please check for deformity, cracks, breakage, etc. before use, and please do not use if there are abnormalities. Please do not mount the bolt/nut too shallow or obliquely, and please do not apply excessive force to them.

Specifications of GTRS-B17

  • Product Type
    Socket Bit (Electric Drill)
  • Shaft measurements(mm)
    Diameter: 6.35
Part Number
GTRS-B17
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 978.05

1 Piece(s) 10 Day(s) or more

Basic Specifications

Product Description

[Features]
· Shaft diameter: 6.35 mm· Series size: 17 mm, 19 mm, 21 mm, 24 mm· Specifications: 18-V impact-compatible
[Applications]
· For turning bolts and nuts

Specifications of GTRS-B17

  • Product Type
    Socket Bit (Electric Drill)
  • Shaft measurements(mm)
    Diameter: 6.35
Part Number
GTRS-B17
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 978.05

1 Piece(s) 10 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon