(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Torque Wrench Set for Measurement, Square Socket 12.7 mm, GTRS-06

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of GTRS-06

  • Torque adjustment range(N·m)
    28 to 210
  • Insertion Angle(mm)
    12.7
  • Minimum graduation(N·m)
    1
  • Overall Length(mm)
    495
  • Torque Precision(±%)
    4
Part Number
GTRS-06
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,771.53

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Torque adjustment range(N·m)
    28 to 210
  • Insertion Angle(mm)
    12.7
  • Minimum graduation(N·m)
    1
  • Overall Length(mm)
    495
  • Torque Precision(±%)
    4

Product Description

Measuring torque wrench set for square socket 12.7 mm (1/2 inch).
[Features]
·Since it is a measuring tool, please use a dedicated tool for tightening bolts and nuts
·It includes thin deep socket 17 mm, 19 mm, and 21 mm, socket 14 mm, extension bar 125 mm
·Made in Taiwan
·For general household, DIY, measurement

Specifications of GTRS-06

  • Torque adjustment range(N·m)
    28 to 210
  • Insertion Angle(mm)
    12.7
  • Minimum graduation(N·m)
    1
  • Overall Length(mm)
    495
  • Torque Precision(±%)
    4
Part Number
GTRS-06
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,771.53

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon