- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Anti-Slip Tape Rough Surface Clear
(i)
Caution
- Use after removing the clear film from the surface.
When using in a bathtub, keep the water under a maximum temperature of 60°C to 70°C.
Specifications of ST-42
-
- Product Type
- Adhesive Tape
-
- Color
- Transparent
-
- Width(mm)
- 50
-
- Length(m)
- 5
-
- Color Details
- Clear
-
- JAN Code
- 4968124211909
-
- Material
- PEVA
-
- Pressure sensitive adhesive
- Acrylic type
-
- Inner capacity
- 1 roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
₹ 1,551.96
|
1 Piece(s)
|
|
6 Day(s) or more
|
1 roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Transparent
-
- Width(mm)
- 50
-
- Length(m)
- 5
-
- Color Details
- Clear
-
- JAN Code
- 4968124211909
-
- Material
- PEVA
-
- Pressure sensitive adhesive
- Acrylic type
-
- Inner capacity
- 1 roll
Product Description
[Features]
· Made of clear material for unobtrusive safety measures.
· Just apply in slippery locations to enjoy non-slip effects.
· Utilizes clear materials so that the tape does not clash with the target item.
· Easily removable, leaving few traces of glue.
[Applications]
· Use in slippery locations such as in bathrooms or on stairs.
[Materials]
· Surface material: PEVA, acrylic adhesive
Specifications of ST-42
-
- Product Type
- Adhesive Tape
-
- Color
- Transparent
-
- Width(mm)
- 50
-
- Length(m)
- 5
-
- Color Details
- Clear
-
- JAN Code
- 4968124211909
-
- Material
- PEVA
-
- Pressure sensitive adhesive
- Acrylic type
-
- Inner capacity
- 1 roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
₹ 1,551.96
|
1 Piece(s)
|
|
6 Day(s) or more
|
1 roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy