(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Midori Anzen Cold Protection Clothing Slacks VE1067 Bottom Navy

Midori Anzen Cold Protection Clothing Slacks VE1067 Bottom Navy

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3132010603

  • Commodity Classification
    Pants
  • Size
    S
  • Long Water Repellent Processing
    Included
  • Antistatic material
    Included
  • Color details
    Navy
  • Mass(g)
    500
  • Material
    Surface: 100% polyester, taffeta; Reverse: quilted polyester, inner filler 60 g/m²; Fastener: resin (front opening); Dot button: resin (belt)
  • Standard
    JIS compliant anti-static working clothes
  • Quantity
    1 point
Part Number
3132010603
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 7,817.11

1 Piece(s) 18 Day(s) or more 1 point

Basic Specifications

  • Commodity Classification
    Pants
  • Size
    S
  • Long Water Repellent Processing
    Included
  • Antistatic material
    Included
  • Color details
    Navy
  • Mass(g)
    500
  • Material
    Surface: 100% polyester, taffeta; Reverse: quilted polyester, inner filler 60 g/m²; Fastener: resin (front opening); Dot button: resin (belt)
  • Standard
    JIS compliant anti-static working clothes
  • Quantity
    1 point

Product Description

[Features]
· Crotch: New 3-dimensional cut structure (full open leg design): The addition of a gusset that supports wide leg opening movements in the crotch allows for work to be performed comfortably by reducing tightening when adopting a posture with opened legs.
· Hook and loop fastener: Hem
· Magic Tape hem design.
· Water-repellent processing.
· Pocket position: Left and right side pockets, right back pocket.

Specifications of 3132010603

  • Commodity Classification
    Pants
  • Size
    S
  • Long Water Repellent Processing
    Included
  • Antistatic material
    Included
  • Color details
    Navy
  • Mass(g)
    500
  • Material
    Surface: 100% polyester, taffeta; Reverse: quilted polyester, inner filler 60 g/m²; Fastener: resin (front opening); Dot button: resin (belt)
  • Standard
    JIS compliant anti-static working clothes
  • Quantity
    1 point
Part Number
3132010603
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 7,817.11

1 Piece(s) 18 Day(s) or more 1 point

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1