(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Midori Anzen Cold Protection Clothing Coat VE1087 Top Navy

Midori Anzen Cold Protection Clothing Coat VE1087 Top Navy

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3130025603

  • Commodity Classification
    Coats
  • Size
    S
  • Long Water Repellent Processing
    Included
  • Antistatic material
    Included
  • Color details
    Navy
  • Mass(g)
    1,100
  • Material
    Surface: 100% polyester, taffeta; Reverse: (body) quilted polyester, inner filler 100 g/m², (Sleeve) quilted polyester, inner filler 80 g/m²; Fastener: resin; Dot button: resin
  • Standard
    JIS compliant anti-static working clothes
  • Quantity
    1 point
Part Number
3130025603
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 34,280.25

1 Piece(s) 18 Day(s) or more 1 point

Basic Specifications

  • Commodity Classification
    Coats
  • Size
    S
  • Long Water Repellent Processing
    Included
  • Antistatic material
    Included
  • Color details
    Navy
  • Mass(g)
    1,100
  • Material
    Surface: 100% polyester, taffeta; Reverse: (body) quilted polyester, inner filler 100 g/m², (Sleeve) quilted polyester, inner filler 80 g/m²; Fastener: resin; Dot button: resin
  • Standard
    JIS compliant anti-static working clothes
  • Quantity
    1 point

Product Description

[Features]
· Made possible by the combination of Goretex fabric that boasts the highest level of waterproofing and moisture permeation, and Verdexcel functionality that came to be through clothing shape functionality research, it protects the wearer from rain and snow, and provides high mobility. Demonstrates the highest performance in all environments.
· Waterproof pressure: 35,000 mm or more. Fabric with extremely high waterproofing blocks water and rain.
· Moisture permeability: 10,800 g/㎡ 24 h. Releases moisture from perspiration to maintain inner dryness and prevent chills.
· Windproof: Prevents body temperature being lowered by cold wind, maintaining a comfortable environment inside the clothing.
· Sleeves: New 3-dimensional sleeve cutting structure (360° rotation design): A unique cutting structure that supports raising motions, side swinging motions and arm rotation. Stress-free, 360° movement.
· Hood compatible with helmets: A hood that can be worn over a helmet to protect the ears and neck from chills.
· Hood elastic cord: Includes an elastic cord that stretches with head movement and allows the edge of the hood to be adjusted freely. A perfect fit that blocks out cold air.
· Removable hood type: Design allowing the hood to be removed with dot buttons.
· Hem adjustment elastic cord (coat only): Adjustable elastic cord to prevent cold air from entering at the hem. Also adjustable from inside of the side pockets.
· Magic Tape cuff design.
· Stretch quilted lower back: Uses a stretchable material to support the back and match the movement of the inner quilt to that out the outer stretch parts.
· Chest / back / hood reflective material: Retroreflective material is used with safety at night in mind.
· Water-repellent processing.
· Water pressure resistance: 35,000 mm
· Pocket position: left and right breast pockets, left and right side pockets, left sleeve pen pocket, left inner breast pocket
· Hook and loop fastener: placket, breast pocket, cuffs, hood.

Specifications of 3130025603

  • Commodity Classification
    Coats
  • Size
    S
  • Long Water Repellent Processing
    Included
  • Antistatic material
    Included
  • Color details
    Navy
  • Mass(g)
    1,100
  • Material
    Surface: 100% polyester, taffeta; Reverse: (body) quilted polyester, inner filler 100 g/m², (Sleeve) quilted polyester, inner filler 80 g/m²; Fastener: resin; Dot button: resin
  • Standard
    JIS compliant anti-static working clothes
  • Quantity
    1 point
Part Number
3130025603
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 34,280.25

1 Piece(s) 18 Day(s) or more 1 point

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1