(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Midori Anzen, Cold-Condition Clothing, Coat, VE1061, Top, Silver Gray

Midori Anzen, Cold-Condition Clothing, Coat, VE1061, Top, Silver Gray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 11,646.58 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Commodity Classification
    Coats
  • Color (Group)
    Gray
  • Long Water Repellent Processing
    Included
  • Antistatic material
    Included
  • Color details
    Silver-gray
  • Mass(g)
    1,100
  • Material
    Surface: 100% polyester, taffeta; Reverse: (body) quilted polyester, inner filler 100 g/m² (sleeve) quilted polyester, inner filler 60 g/m²; Fastener: resin (front opening and left chest pocket); Dot button: resin (crest)
  • Standard
    JIS compliant anti-static working clothes
  • Quantity
    1 point

Product Description

[Features]
·New draping structure for sleeves (360° rotation specification): By adopting a unique cutting structure, in addition to raising and inward movements, it also supports arm turning movements. Complete stress-free 360° movement.
·Collar retractable hood: A convenient hood that can be stored in the collar according to the weather conditions and workplace.
・ Water-repellent finish
·Pocket position: Left chest pocket, right chest fastener pocket, left and right side pockets, left sleeve pen insert, left chest pocket
·Hook-and-Loop fastener: Left chest pocket, cuffs
·Right chest fastener pocket: Fastener specifications to prevent falling items.
·Hook-and-loop tape cuff design

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language