(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Part Number |
---|
3130020503 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|
₹ 5,408.00 |
5 Piece(s) | 18 Day(s) or more | 1 point |
[Features]
· Detachable collar boa: Fully block outside air from entering at the neck. It can be removed.
· Inner pocket: A large inner pocket to thoroughly protect important memo books, etc, from snow and rain.
· Fastener: front opening
· Dot button: placket
· Button: neck boa
· Hook and loop fastener: left breast pocket
· Pocket position: left breast pocket, left and right side pockets, left sleeve pen pocket, left inner breast pocket
Part Number |
---|
3130020503 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|
₹ 5,408.00 |
5 Piece(s) | 18 Day(s) or more | 1 point |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Winter items (wearing example) that challenged the pursuit of high quality and price.
(Unit: cm)
Size | S | M | L | LL | 3 L | 4 L | 5 L |
---|---|---|---|---|---|---|---|
Garment Length | 61 | 64 | 67 | 70 | 73 | 76 | 76 |
Shoulder breadth | 49 | 51 | 53 | 55 | 57 | 59 | 61 |
Chest circumference | 118 | 122 | 126 | 130 | 136 | 142 | 148 |
Sleeve Length | 58 | 60 | 62 | 64 | 66 | 66 | 66 |
Detachable collar boa / Firmly guards the outside air entering from the collar. Can be removed.
Inner pocket / With a large inner pocket that firmly protects such as important notebooks from snow and rain.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy