(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AZ-595 Long-Sleeve Shirt (Thin Fabric)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,938.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
595-002-3L
595-002-4L
595-002-5L
595-002-L
595-002-LL
595-002-M
595-002-S
595-002-SS
595-004-3L
595-004-4L
595-004-5L
595-004-L
595-004-LL
595-004-M
595-004-S
595-004-SS
595-005-3L
595-005-4L
595-005-5L
595-005-L
595-005-LL
595-005-M
595-005-S
595-005-SS
595-006-3L
595-006-4L
595-006-5L
595-006-L
595-006-LL
595-006-M
595-006-S
595-006-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,076.45

2 Piece(s) 9 Day(s) or more Brown 3L 525 590 770 Beige 4932514251257 121 1 pc.

₹ 3,214.42

2 Piece(s) 9 Day(s) or more Brown 4L 545 590 770 Beige 4932514251264 125 1 pc.

₹ 3,352.38

2 Piece(s) 9 Day(s) or more Brown 5L 565 610 790 Beige 4932514251271 138 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Brown L 485 570 750 Beige 4932514251233 113 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Brown LL 505 590 770 Beige 4932514251240 117 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Brown M 465 560 730 Beige 4932514251226 109 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Brown S 445 550 710 Beige 4932514251219 105 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Brown SS 425 550 690 Beige 4932514718743 101 1 pc.

₹ 3,076.45

2 Piece(s) 9 Day(s) or more Gray 3L 525 590 770 Gray 4932514251325 121 1 pc.

₹ 3,214.42

2 Piece(s) 9 Day(s) or more Gray 4L 545 590 770 Gray 4932514251332 125 1 pc.

₹ 3,352.38

1 Piece(s) 9 Day(s) or more Gray 5L 565 610 790 Gray 4932514251349 138 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Gray L 485 570 750 Gray 4932514251301 113 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Gray LL 505 590 770 Gray 4932514251318 117 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Gray M 465 560 730 Gray 4932514251295 109 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Gray S 445 550 710 Gray 4932514251288 105 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Gray SS 425 550 690 Gray 4932514718750 101 1 pc.

₹ 3,076.45

2 Piece(s) 9 Day(s) or more Green 3L 525 590 770 Earth green 4932514251394 121 1 pc.

₹ 3,214.42

2 Piece(s) 9 Day(s) or more Green 4L 545 590 770 Earth green 4932514251400 125 1 pc.

₹ 3,352.38

2 Piece(s) 9 Day(s) or more Green 5L 565 610 790 Earth green 4932514251417 138 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Green L 485 570 750 Earth green 4932514251370 113 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Green LL 505 590 770 Earth green 4932514251387 117 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Green M 465 560 730 Earth green 4932514251363 109 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Green S 445 550 710 Earth green 4932514251356 105 1 pc.

₹ 2,938.51

1 Piece(s) 9 Day(s) or more Green SS 425 550 690 Earth green 4932514718767 101 1 pc.

₹ 3,076.45

2 Piece(s) 9 Day(s) or more Blue 3L 525 590 770 Blue 4932514251462 121 1 pc.

₹ 3,214.42

2 Piece(s) 9 Day(s) or more Blue 4L 545 590 770 Blue 4932514251479 125 1 pc.

₹ 3,352.38

2 Piece(s) 9 Day(s) or more Blue 5L 565 610 790 Blue 4932514251486 138 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Blue L 485 570 750 Blue 4932514251448 113 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Blue LL 505 590 770 Blue 4932514251455 117 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Blue M 465 560 730 Blue 4932514251431 109 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Blue S 445 550 710 Blue 4932514251424 105 1 pc.

₹ 2,938.51

1 Piece(s) 9 Day(s) or more Blue SS 425 550 690 Blue 4932514718774 101 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Light twill (65% polyester, 35% cotton)
  • Button 1
    Plastic
  • Contents
    1 pc.

Product Description

[Features]
· A simple and timeless standard item that combines the texture of cotton with the strength of polyester.
· This product conforms to JIS T8118.
· Anti-static
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: plastic

Part Number
595-002-3L
595-002-4L
595-002-5L
595-002-L
595-002-LL
595-002-M
595-002-S
595-002-SS
595-004-3L
595-004-4L
595-004-5L
595-004-L
595-004-LL
595-004-M
595-004-S
595-004-SS
595-005-3L
595-005-4L
595-005-5L
595-005-L
595-005-LL
595-005-M
595-005-S
595-005-SS
595-006-3L
595-006-4L
595-006-5L
595-006-L
595-006-LL
595-006-M
595-006-S
595-006-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,076.45

2 Piece(s) 9 Day(s) or more Brown 3L 525 590 770 Beige 4932514251257 121 1 pc.

₹ 3,214.42

2 Piece(s) 9 Day(s) or more Brown 4L 545 590 770 Beige 4932514251264 125 1 pc.

₹ 3,352.38

2 Piece(s) 9 Day(s) or more Brown 5L 565 610 790 Beige 4932514251271 138 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Brown L 485 570 750 Beige 4932514251233 113 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Brown LL 505 590 770 Beige 4932514251240 117 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Brown M 465 560 730 Beige 4932514251226 109 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Brown S 445 550 710 Beige 4932514251219 105 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Brown SS 425 550 690 Beige 4932514718743 101 1 pc.

₹ 3,076.45

2 Piece(s) 9 Day(s) or more Gray 3L 525 590 770 Gray 4932514251325 121 1 pc.

₹ 3,214.42

2 Piece(s) 9 Day(s) or more Gray 4L 545 590 770 Gray 4932514251332 125 1 pc.

₹ 3,352.38

1 Piece(s) 9 Day(s) or more Gray 5L 565 610 790 Gray 4932514251349 138 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Gray L 485 570 750 Gray 4932514251301 113 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Gray LL 505 590 770 Gray 4932514251318 117 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Gray M 465 560 730 Gray 4932514251295 109 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Gray S 445 550 710 Gray 4932514251288 105 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Gray SS 425 550 690 Gray 4932514718750 101 1 pc.

₹ 3,076.45

2 Piece(s) 9 Day(s) or more Green 3L 525 590 770 Earth green 4932514251394 121 1 pc.

₹ 3,214.42

2 Piece(s) 9 Day(s) or more Green 4L 545 590 770 Earth green 4932514251400 125 1 pc.

₹ 3,352.38

2 Piece(s) 9 Day(s) or more Green 5L 565 610 790 Earth green 4932514251417 138 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Green L 485 570 750 Earth green 4932514251370 113 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Green LL 505 590 770 Earth green 4932514251387 117 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Green M 465 560 730 Earth green 4932514251363 109 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Green S 445 550 710 Earth green 4932514251356 105 1 pc.

₹ 2,938.51

1 Piece(s) 9 Day(s) or more Green SS 425 550 690 Earth green 4932514718767 101 1 pc.

₹ 3,076.45

2 Piece(s) 9 Day(s) or more Blue 3L 525 590 770 Blue 4932514251462 121 1 pc.

₹ 3,214.42

2 Piece(s) 9 Day(s) or more Blue 4L 545 590 770 Blue 4932514251479 125 1 pc.

₹ 3,352.38

2 Piece(s) 9 Day(s) or more Blue 5L 565 610 790 Blue 4932514251486 138 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Blue L 485 570 750 Blue 4932514251448 113 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Blue LL 505 590 770 Blue 4932514251455 117 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Blue M 465 560 730 Blue 4932514251431 109 1 pc.

₹ 2,938.51

2 Piece(s) 9 Day(s) or more Blue S 445 550 710 Blue 4932514251424 105 1 pc.

₹ 2,938.51

1 Piece(s) 9 Day(s) or more Blue SS 425 550 690 Blue 4932514718774 101 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1