(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-HS2600 Men's Shirred Pants (Single-Pleated)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,599.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HS2600-010-3L
HS2600-010-4L
HS2600-010-5L
HS2600-010-6L
HS2600-010-L
HS2600-010-LL
HS2600-010-M
HS2600-010-S
HS2600-910-3L
HS2600-910-4L
HS2600-910-5L
HS2600-910-6L
HS2600-910-L
HS2600-910-LL
HS2600-910-M
HS2600-910-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 3L 78 940 to 1,020 Black 4932514976709 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 4L 78 1,000 to 1,080 Black 4932514976716 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 5L 78 1,060 to 1,140 Black 4932514976723 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 6L 78 1,120 to 1,200 Black 4932514976730 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more L 80 820 to 900 Black 4932514976686 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more LL 80 880 to 960 Black 4932514976693 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more M 78 760 to 840 Black 4932514976679 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more S 78 700 to 780 Black 4932514976662 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 3L 78 940 to 1,020 Black (half inseam, with D-ring) 4548413268588 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 4L 78 1,000 to 1,080 Black (half inseam, with D-ring) 4548413268595 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 5L 78 1,060 to 1,140 Black (half inseam, with D-ring) 4548413268601 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 6L 78 1,120 to 1,200 Black (half inseam, with D-ring) 4548413268618 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more L 80 820 to 900 Black (half inseam, with D-ring) 4548413268564 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more LL 80 880 to 960 Black (half inseam, with D-ring) 4548413268571 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more M 78 760 to 840 Black (half inseam, with D-ring) 4548413268557 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more S 78 700 to 780 Black (half inseam, with D-ring) 4548413268540 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Specifications
    For Men
  • Antistatic material
    Included
  • Material
    Stretch gabardine 100% polyester
  • Contents
    1 pc.

Product Description

[Features]
· Anti-static, stretchable
· Fabric: stretch gabardine 100% polyester

Part Number
HS2600-010-3L
HS2600-010-4L
HS2600-010-5L
HS2600-010-6L
HS2600-010-L
HS2600-010-LL
HS2600-010-M
HS2600-010-S
HS2600-910-3L
HS2600-910-4L
HS2600-910-5L
HS2600-910-6L
HS2600-910-L
HS2600-910-LL
HS2600-910-M
HS2600-910-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 3L 78 940 to 1,020 Black 4932514976709 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 4L 78 1,000 to 1,080 Black 4932514976716 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 5L 78 1,060 to 1,140 Black 4932514976723 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 6L 78 1,120 to 1,200 Black 4932514976730 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more L 80 820 to 900 Black 4932514976686 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more LL 80 880 to 960 Black 4932514976693 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more M 78 760 to 840 Black 4932514976679 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more S 78 700 to 780 Black 4932514976662 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 3L 78 940 to 1,020 Black (half inseam, with D-ring) 4548413268588 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 4L 78 1,000 to 1,080 Black (half inseam, with D-ring) 4548413268595 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 5L 78 1,060 to 1,140 Black (half inseam, with D-ring) 4548413268601 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 6L 78 1,120 to 1,200 Black (half inseam, with D-ring) 4548413268618 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more L 80 820 to 900 Black (half inseam, with D-ring) 4548413268564 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more LL 80 880 to 960 Black (half inseam, with D-ring) 4548413268571 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more M 78 760 to 840 Black (half inseam, with D-ring) 4548413268557 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more S 78 700 to 780 Black (half inseam, with D-ring) 4548413268540 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1