(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-2870 Blister Jacket (BOX Type) (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,209.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2870-004-3L
2870-004-3S
2870-004-4L
2870-004-L
2870-004-LL
2870-004-M
2870-004-S
2870-004-SS
2870-007-3L
2870-007-3S
2870-007-4L
2870-007-L
2870-007-LL
2870-007-M
2870-007-S
2870-007-SS
2870-008-3L
2870-008-3S
2870-008-4L
2870-008-L
2870-008-LL
2870-008-M
2870-008-S
2870-008-SS
2870-010-3L
2870-010-3S
2870-010-4L
2870-010-L
2870-010-LL
2870-010-M
2870-010-S
2870-010-SS
2870-060-3L
2870-060-3S
2870-060-4L
2870-060-L
2870-060-LL
2870-060-M
2870-060-S
2870-060-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Dress length
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,347.89

2 Piece(s) 9 Day(s) or more Gray 3L 580 800 920 Silver 4932514563039 132 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray 3S 460 620 740 Silver 4524851207068 108 1 pc.

₹ 3,485.85

2 Piece(s) 9 Day(s) or more Gray 4L 600 830 950 Silver 4932514563046 136 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray L 540 740 860 Silver 4932514563015 124 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray LL 560 770 890 Silver 4932514563022 128 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray M 520 710 830 Silver 4932514563008 120 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray S 500 680 800 Silver 4932514562995 108 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray SS 480 650 770 Silver 4524851207075 112 1 pc.

₹ 3,347.89

2 Piece(s) 9 Day(s) or more Blue 3L 580 800 920 Saxe 4524851207280 132 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Blue 3S 460 620 740 Saxe 4524851207228 108 1 pc.

₹ 3,485.85

2 Piece(s) 9 Day(s) or more Blue 4L 600 830 950 Saxe 4524851207297 136 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Blue L 540 740 860 Saxe 4524851207266 124 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Blue LL 560 770 890 Saxe 4524851207273 128 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Blue M 520 710 830 Saxe 4524851207259 120 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Blue S 500 680 800 Saxe 4524851207242 108 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Blue SS 480 650 770 Saxe 4524851207235 112 1 pc.

₹ 3,347.89

2 Piece(s) 9 Day(s) or more Navy Blue 3L 580 800 920 Navy 4932514563091 132 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Navy Blue 3S 460 620 740 Navy 4524851207082 108 1 pc.

₹ 3,485.85

2 Piece(s) 9 Day(s) or more Navy Blue 4L 600 830 950 Navy 4932514563107 136 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Navy Blue L 540 740 860 Navy 4932514563077 124 1 pc.

₹ 3,209.95

1 Piece(s) 9 Day(s) or more Navy Blue LL 560 770 890 Navy 4932514563084 128 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Navy Blue M 520 710 830 Navy 4932514563060 120 1 pc.

₹ 3,209.95

1 Piece(s) 9 Day(s) or more Navy Blue S 500 680 800 Navy 4932514563053 108 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Navy Blue SS 480 650 770 Navy 4524851207099 112 1 pc.

₹ 3,347.89

2 Piece(s) 9 Day(s) or more Black 3L 580 800 920 Black 4932514563152 132 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Black 3S 460 620 740 Black 4524851207105 108 1 pc.

₹ 3,485.85

2 Piece(s) 9 Day(s) or more Black 4L 600 830 950 Black 4932514563169 136 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Black L 540 740 860 Black 4932514563138 124 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Black LL 560 770 890 Black 4932514563145 128 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Black M 520 710 830 Black 4932514563121 120 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Black S 500 680 800 Black 4932514563114 108 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Black SS 480 650 770 Black 4524851207112 112 1 pc.

₹ 3,347.89

2 Piece(s) 9 Day(s) or more Red 3L 580 800 920 Pink 4524851207365 132 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Red 3S 460 620 740 Pink 4524851207303 108 1 pc.

₹ 3,485.85

2 Piece(s) 9 Day(s) or more Red 4L 600 830 950 Pink 4524851207372 136 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Red L 540 740 860 Pink 4524851207341 124 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Red LL 560 770 890 Pink 4524851207358 128 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Red M 520 710 830 Pink 4524851207334 120 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Red S 500 680 800 Pink 4524851207327 108 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Red SS 480 650 770 Pink 4524851207310 112 1 pc.

Basic Specifications

Product Description

[Features]
· A basic style with excellent usability.
· Uses a stretchy blister fabric with excellent sweat-absorbing properties suitable for jerseys.
· Fabric: blister fabric (100% polyester)
· Zipper: Vislon (slider: metal)

Part Number
2870-004-3L
2870-004-3S
2870-004-4L
2870-004-L
2870-004-LL
2870-004-M
2870-004-S
2870-004-SS
2870-007-3L
2870-007-3S
2870-007-4L
2870-007-L
2870-007-LL
2870-007-M
2870-007-S
2870-007-SS
2870-008-3L
2870-008-3S
2870-008-4L
2870-008-L
2870-008-LL
2870-008-M
2870-008-S
2870-008-SS
2870-010-3L
2870-010-3S
2870-010-4L
2870-010-L
2870-010-LL
2870-010-M
2870-010-S
2870-010-SS
2870-060-3L
2870-060-3S
2870-060-4L
2870-060-L
2870-060-LL
2870-060-M
2870-060-S
2870-060-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Dress length
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,347.89

2 Piece(s) 9 Day(s) or more Gray 3L 580 800 920 Silver 4932514563039 132 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray 3S 460 620 740 Silver 4524851207068 108 1 pc.

₹ 3,485.85

2 Piece(s) 9 Day(s) or more Gray 4L 600 830 950 Silver 4932514563046 136 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray L 540 740 860 Silver 4932514563015 124 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray LL 560 770 890 Silver 4932514563022 128 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray M 520 710 830 Silver 4932514563008 120 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray S 500 680 800 Silver 4932514562995 108 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Gray SS 480 650 770 Silver 4524851207075 112 1 pc.

₹ 3,347.89

2 Piece(s) 9 Day(s) or more Blue 3L 580 800 920 Saxe 4524851207280 132 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Blue 3S 460 620 740 Saxe 4524851207228 108 1 pc.

₹ 3,485.85

2 Piece(s) 9 Day(s) or more Blue 4L 600 830 950 Saxe 4524851207297 136 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Blue L 540 740 860 Saxe 4524851207266 124 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Blue LL 560 770 890 Saxe 4524851207273 128 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Blue M 520 710 830 Saxe 4524851207259 120 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Blue S 500 680 800 Saxe 4524851207242 108 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Blue SS 480 650 770 Saxe 4524851207235 112 1 pc.

₹ 3,347.89

2 Piece(s) 9 Day(s) or more Navy Blue 3L 580 800 920 Navy 4932514563091 132 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Navy Blue 3S 460 620 740 Navy 4524851207082 108 1 pc.

₹ 3,485.85

2 Piece(s) 9 Day(s) or more Navy Blue 4L 600 830 950 Navy 4932514563107 136 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Navy Blue L 540 740 860 Navy 4932514563077 124 1 pc.

₹ 3,209.95

1 Piece(s) 9 Day(s) or more Navy Blue LL 560 770 890 Navy 4932514563084 128 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Navy Blue M 520 710 830 Navy 4932514563060 120 1 pc.

₹ 3,209.95

1 Piece(s) 9 Day(s) or more Navy Blue S 500 680 800 Navy 4932514563053 108 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Navy Blue SS 480 650 770 Navy 4524851207099 112 1 pc.

₹ 3,347.89

2 Piece(s) 9 Day(s) or more Black 3L 580 800 920 Black 4932514563152 132 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Black 3S 460 620 740 Black 4524851207105 108 1 pc.

₹ 3,485.85

2 Piece(s) 9 Day(s) or more Black 4L 600 830 950 Black 4932514563169 136 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Black L 540 740 860 Black 4932514563138 124 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Black LL 560 770 890 Black 4932514563145 128 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Black M 520 710 830 Black 4932514563121 120 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Black S 500 680 800 Black 4932514563114 108 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Black SS 480 650 770 Black 4524851207112 112 1 pc.

₹ 3,347.89

2 Piece(s) 9 Day(s) or more Red 3L 580 800 920 Pink 4524851207365 132 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Red 3S 460 620 740 Pink 4524851207303 108 1 pc.

₹ 3,485.85

2 Piece(s) 9 Day(s) or more Red 4L 600 830 950 Pink 4524851207372 136 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Red L 540 740 860 Pink 4524851207341 124 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Red LL 560 770 890 Pink 4524851207358 128 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Red M 520 710 830 Pink 4524851207334 120 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Red S 500 680 800 Pink 4524851207327 108 1 pc.

₹ 3,209.95

2 Piece(s) 9 Day(s) or more Red SS 480 650 770 Pink 4524851207310 112 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1