(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-8632 Men's Pants (Double-Pleated)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,192.58 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8632-010-67
8632-010-70
8632-010-73
8632-010-76
8632-010-79
8632-010-82
8632-010-85
8632-010-88
8632-010-91
8632-010-94
8632-010-97
8632-010-100
8632-010-105
8632-010-110
8632-010-115
8632-010-120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Waist
(mm)
JAN Code Contents

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 670 4932514516882 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 700 4932514516899 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 730 4932514516905 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 760 4932514516912 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 790 4932514516929 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 820 4932514516936 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 850 4932514516943 1 pc.

₹ 3,262.22

4 Piece(s) 9 Day(s) or more 880 4932514516950 1 pc.

₹ 3,262.22

4 Piece(s) 9 Day(s) or more 910 4932514516967 1 pc.

₹ 3,262.22

4 Piece(s) 9 Day(s) or more 940 4932514516974 1 pc.

₹ 3,262.22

4 Piece(s) 9 Day(s) or more 970 4932514516981 1 pc.

₹ 3,262.22

4 Piece(s) 9 Day(s) or more 1,000 4932514516998 1 pc.

₹ 3,262.22

4 Piece(s) 9 Day(s) or more 1,050 4932514517001 1 pc.

₹ 3,262.22

4 Piece(s) 9 Day(s) or more 1,100 4932514517018 1 pc.

₹ 3,330.53

4 Piece(s) 9 Day(s) or more 1,150 4932514517025 1 pc.

₹ 3,330.53

1 Piece(s) 9 Day(s) or more 1,200 4932514517032 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Specifications
    For Men
  • Antistatic material
    Included
  • Inseam(cm)
    95
  • Material
    Gabardine 100% polyester
  • Color Details
    Black
  • Button 1
    Button with thread
  • Fastener 1
    Eflon
  • Contents
    1 pc.

Product Description

[Features]
· Anti-static
· Fabric: gabardine 100% polyester
· Buttons: button with thread
· Zipper: Eflon (slider: metal)

Part Number
8632-010-67
8632-010-70
8632-010-73
8632-010-76
8632-010-79
8632-010-82
8632-010-85
8632-010-88
8632-010-91
8632-010-94
8632-010-97
8632-010-100
8632-010-105
8632-010-110
8632-010-115
8632-010-120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Waist
(mm)
JAN Code Contents

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 670 4932514516882 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 700 4932514516899 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 730 4932514516905 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 760 4932514516912 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 790 4932514516929 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 820 4932514516936 1 pc.

₹ 3,192.58

4 Piece(s) 9 Day(s) or more 850 4932514516943 1 pc.

₹ 3,262.22

4 Piece(s) 9 Day(s) or more 880 4932514516950 1 pc.

₹ 3,262.22

4 Piece(s) 9 Day(s) or more 910 4932514516967 1 pc.

₹ 3,262.22

4 Piece(s) 9 Day(s) or more 940 4932514516974 1 pc.

₹ 3,262.22

4 Piece(s) 9 Day(s) or more 970 4932514516981 1 pc.

₹ 3,262.22

4 Piece(s) 9 Day(s) or more 1,000 4932514516998 1 pc.

₹ 3,262.22

4 Piece(s) 9 Day(s) or more 1,050 4932514517001 1 pc.

₹ 3,262.22

4 Piece(s) 9 Day(s) or more 1,100 4932514517018 1 pc.

₹ 3,330.53

4 Piece(s) 9 Day(s) or more 1,150 4932514517025 1 pc.

₹ 3,330.53

1 Piece(s) 9 Day(s) or more 1,200 4932514517032 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon