(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-861261 Ladies' Shirred Pants (Non-Pleated)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,599.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
861261-010-3L
861261-010-4L
861261-010-5L
861261-010-6L
861261-010-L
861261-010-LL
861261-010-M
861261-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Waist
(mm)
JAN Code Contents

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 3L 780 to 840 4524851170225 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 4L 820 to 880 4524851170232 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 5L 860 to 920 4524851170249 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 6L 900 to 960 4524851170263 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more L 700 to 760 4524851169977 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more LL 740 to 800 4524851170034 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more M 660 to 720 4524851169960 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more S 620 to 680 4524851169953 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Specifications
    For Women
  • Antistatic material
    Included
  • Inseam(cm)
    85
  • Material
    Stretch gabardine 100% polyester
  • Color Details
    Black
  • Contents
    1 pc.

Product Description

[Features]
· A series of reasonably-priced black pants.
· Anti-static, stretchable, water repellent
· Fabric: stretch gabardine 100% polyester

Part Number
861261-010-3L
861261-010-4L
861261-010-5L
861261-010-6L
861261-010-L
861261-010-LL
861261-010-M
861261-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Waist
(mm)
JAN Code Contents

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 3L 780 to 840 4524851170225 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 4L 820 to 880 4524851170232 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 5L 860 to 920 4524851170249 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more 6L 900 to 960 4524851170263 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more L 700 to 760 4524851169977 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more LL 740 to 800 4524851170034 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more M 660 to 720 4524851169960 1 pc.

₹ 2,599.22

4 Piece(s) 9 Day(s) or more S 620 to 680 4524851169953 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon