(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AZ-861251 Shirred Pants (Single-Pleated)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,343.93 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
861251-010-3L
861251-010-4L
861251-010-5L
861251-010-6L
861251-010-L
861251-010-LL
861251-010-M
861251-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Contents

₹ 3,343.93

1 Piece(s) 9 Day(s) or more 3L 4932514469317 1 pc.

₹ 3,343.93

4 Piece(s) 9 Day(s) or more 4L 4932514469324 1 pc.

₹ 3,343.93

2 Piece(s) 9 Day(s) or more 5L 4932514469331 1 pc.

₹ 3,343.93

1 Piece(s) 9 Day(s) or more 6L 4932514469348 1 pc.

₹ 3,343.93

4 Piece(s) 9 Day(s) or more L 4932514469294 1 pc.

₹ 3,343.93

4 Piece(s) 9 Day(s) or more LL 4932514469300 1 pc.

₹ 3,343.93

4 Piece(s) 9 Day(s) or more M 4932514469287 1 pc.

₹ 3,343.93

4 Piece(s) 9 Day(s) or more S 4932514469270 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Year Round
  • Antistatic material
    Included
  • Material
    Tropical 100% polyester
  • Color Details
    Black (hem up product)
  • Contents
    1 pc.

Product Description

[Features]
· All-season type bottom series supporting active movement.
· Anti-static, breathable, quick drying
· Fabric: tropical 100% polyester

Part Number
861251-010-3L
861251-010-4L
861251-010-5L
861251-010-6L
861251-010-L
861251-010-LL
861251-010-M
861251-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Contents

₹ 3,343.93

1 Piece(s) 9 Day(s) or more 3L 4932514469317 1 pc.

₹ 3,343.93

4 Piece(s) 9 Day(s) or more 4L 4932514469324 1 pc.

₹ 3,343.93

2 Piece(s) 9 Day(s) or more 5L 4932514469331 1 pc.

₹ 3,343.93

1 Piece(s) 9 Day(s) or more 6L 4932514469348 1 pc.

₹ 3,343.93

4 Piece(s) 9 Day(s) or more L 4932514469294 1 pc.

₹ 3,343.93

4 Piece(s) 9 Day(s) or more LL 4932514469300 1 pc.

₹ 3,343.93

4 Piece(s) 9 Day(s) or more M 4932514469287 1 pc.

₹ 3,343.93

4 Piece(s) 9 Day(s) or more S 4932514469270 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1