(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-60820 Work Pants (Single-Pleated)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,482.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
60820-025-3L
60820-025-4L
60820-025-5L
60820-025-6L
60820-025-L
60820-025-LL
60820-025-M
60820-025-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 3,552.29

4 Piece(s) 9 Day(s) or more Brown 3L 79 900 to 990 Khaki 4548413841088 1 pc.

₹ 3,552.29

4 Piece(s) 9 Day(s) or more Brown 4L 79 960 to 1,050 Khaki 4548413841095 1 pc.

₹ 3,620.60

4 Piece(s) 9 Day(s) or more Brown 5L 79 1,000 to 1,110 Khaki 4548413841101 1 pc.

₹ 3,896.53

4 Piece(s) 9 Day(s) or more Brown 6L 79 1,160 to 1,250 Khaki 4548413841118 1 pc.

₹ 3,482.65

4 Piece(s) 14 Day(s) or more Brown L 79 780 to 870 Khaki 4548413841064 1 pc.

₹ 3,482.65

4 Piece(s) 14 Day(s) or more Brown LL 79 840 to 930 Khaki 4548413841071 1 pc.

₹ 3,482.65

4 Piece(s) 9 Day(s) or more Brown M 77 720 to 810 Khaki 4548413841057 1 pc.

₹ 3,482.65

4 Piece(s) 14 Day(s) or more Brown S 75 660 to 750 Khaki 4548413841040 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    None
  • Material
    Twill 100% cotton
  • Button 1
    Metal
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· These "Genba Danshi" work pants are designed to professional work specifications based on comments from users in the field.
· One-wash
· Fabric: twill 100% cotton
· Buttons: metal
· Zipper: metal (slider: metal)

Part Number
60820-025-3L
60820-025-4L
60820-025-5L
60820-025-6L
60820-025-L
60820-025-LL
60820-025-M
60820-025-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 3,552.29

4 Piece(s) 9 Day(s) or more Brown 3L 79 900 to 990 Khaki 4548413841088 1 pc.

₹ 3,552.29

4 Piece(s) 9 Day(s) or more Brown 4L 79 960 to 1,050 Khaki 4548413841095 1 pc.

₹ 3,620.60

4 Piece(s) 9 Day(s) or more Brown 5L 79 1,000 to 1,110 Khaki 4548413841101 1 pc.

₹ 3,896.53

4 Piece(s) 9 Day(s) or more Brown 6L 79 1,160 to 1,250 Khaki 4548413841118 1 pc.

₹ 3,482.65

4 Piece(s) 14 Day(s) or more Brown L 79 780 to 870 Khaki 4548413841064 1 pc.

₹ 3,482.65

4 Piece(s) 14 Day(s) or more Brown LL 79 840 to 930 Khaki 4548413841071 1 pc.

₹ 3,482.65

4 Piece(s) 9 Day(s) or more Brown M 77 720 to 810 Khaki 4548413841057 1 pc.

₹ 3,482.65

4 Piece(s) 14 Day(s) or more Brown S 75 660 to 750 Khaki 4548413841040 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon