(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AZ-7871 Ladies' Long-Sleeve Oxford Button Down Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,449.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7871-001-3L
7871-001-4L
7871-001-L
7871-001-LL
7871-001-M
7871-001-S
7871-007-3L
7871-007-4L
7871-007-L
7871-007-LL
7871-007-M
7871-007-S
7871-060-3L
7871-060-4L
7871-060-L
7871-060-LL
7871-060-M
7871-060-S
7871-104-3L
7871-104-4L
7871-104-L
7871-104-LL
7871-104-M
7871-104-S
7871-107-3L
7871-107-4L
7871-107-L
7871-107-LL
7871-107-M
7871-107-S
7871-160-3L
7871-160-4L
7871-160-L
7871-160-LL
7871-160-M
7871-160-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,587.25

4 Piece(s) 9 Day(s) or more White 3L 445 620 740 White 4548413593536 112 1 pc.

₹ 2,725.20

4 Piece(s) 14 Day(s) or more White 4L 465 640 770 White 4548413593543 116 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more White L 405 580 680 White 4548413593512 104 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more White LL 425 600 710 White 4548413593529 108 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more White M 385 560 650 White 4548413593505 100 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more White S 365 540 620 White 4548413593499 96 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more Blue 3L 445 620 740 Saxe 4548413593598 112 1 pc.

₹ 2,725.20

4 Piece(s) 9 Day(s) or more Blue 4L 465 640 770 Saxe 4548413593604 116 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Blue L 405 580 680 Saxe 4548413593574 104 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Blue LL 425 600 710 Saxe 4548413593581 108 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Blue M 385 560 650 Saxe 4548413593567 100 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Blue S 365 540 620 Saxe 4548413593550 96 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more Red 3L 445 620 740 Pink 4548413593659 112 1 pc.

₹ 2,725.20

4 Piece(s) 9 Day(s) or more Red 4L 465 640 770 Pink 4548413593666 116 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red L 405 580 680 Pink 4548413593635 104 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red LL 425 600 710 Pink 4548413593642 108 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red M 385 560 650 Pink 4548413593628 100 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red S 365 540 620 Pink 4548413593611 96 1 pc.

₹ 2,587.25

1 Piece(s) 9 Day(s) or more Gray 3L 445 620 740 Gray stripe 4548413841705 112 1 pc.

₹ 2,725.20

1 Piece(s) 9 Day(s) or more Gray 4L 465 640 770 Gray stripe 4548413841712 116 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Gray L 405 580 680 Gray stripe 4548413841682 104 1 pc.

₹ 2,449.29

1 Piece(s) 15 Day(s) or more Gray LL 425 600 710 Gray stripe 4548413841699 108 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Gray M 385 560 650 Gray stripe 4548413841675 100 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Gray S 365 540 620 Gray stripe 4548413841668 96 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more Blue 3L 445 620 740 Saxe stripe 4548413841767 112 1 pc.

₹ 2,725.20

4 Piece(s) 9 Day(s) or more Blue 4L 465 640 770 Saxe stripe 4548413841774 116 1 pc.

₹ 2,449.29

4 Piece(s) 14 Day(s) or more Blue L 405 580 680 Saxe stripe 4548413841743 104 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Blue LL 425 600 710 Saxe stripe 4548413841750 108 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Blue M 385 560 650 Saxe stripe 4548413841736 100 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Blue S 365 540 620 Saxe stripe 4548413841729 96 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more Red 3L 445 620 740 Pink stripe 4548413841880 112 1 pc.

₹ 2,725.20

4 Piece(s) 9 Day(s) or more Red 4L 465 640 770 Pink stripe 4548413841897 116 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red L 405 580 680 Pink stripe 4548413841866 104 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red LL 425 600 710 Pink stripe 4548413841873 108 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red M 385 560 650 Pink stripe 4548413841859 100 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red S 365 540 620 Pink stripe 4548413841842 96 1 pc.

Basic Specifications

  • Commodity Classification
    T Shirt
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Material
    Oxford (65% polyester, 35% cotton)
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· An easy-to-maintain Oxford shirt that requires no ironing.
· Wrinkle-resistant
· Fabric: Oxford (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
7871-001-3L
7871-001-4L
7871-001-L
7871-001-LL
7871-001-M
7871-001-S
7871-007-3L
7871-007-4L
7871-007-L
7871-007-LL
7871-007-M
7871-007-S
7871-060-3L
7871-060-4L
7871-060-L
7871-060-LL
7871-060-M
7871-060-S
7871-104-3L
7871-104-4L
7871-104-L
7871-104-LL
7871-104-M
7871-104-S
7871-107-3L
7871-107-4L
7871-107-L
7871-107-LL
7871-107-M
7871-107-S
7871-160-3L
7871-160-4L
7871-160-L
7871-160-LL
7871-160-M
7871-160-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,587.25

4 Piece(s) 9 Day(s) or more White 3L 445 620 740 White 4548413593536 112 1 pc.

₹ 2,725.20

4 Piece(s) 14 Day(s) or more White 4L 465 640 770 White 4548413593543 116 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more White L 405 580 680 White 4548413593512 104 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more White LL 425 600 710 White 4548413593529 108 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more White M 385 560 650 White 4548413593505 100 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more White S 365 540 620 White 4548413593499 96 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more Blue 3L 445 620 740 Saxe 4548413593598 112 1 pc.

₹ 2,725.20

4 Piece(s) 9 Day(s) or more Blue 4L 465 640 770 Saxe 4548413593604 116 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Blue L 405 580 680 Saxe 4548413593574 104 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Blue LL 425 600 710 Saxe 4548413593581 108 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Blue M 385 560 650 Saxe 4548413593567 100 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Blue S 365 540 620 Saxe 4548413593550 96 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more Red 3L 445 620 740 Pink 4548413593659 112 1 pc.

₹ 2,725.20

4 Piece(s) 9 Day(s) or more Red 4L 465 640 770 Pink 4548413593666 116 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red L 405 580 680 Pink 4548413593635 104 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red LL 425 600 710 Pink 4548413593642 108 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red M 385 560 650 Pink 4548413593628 100 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red S 365 540 620 Pink 4548413593611 96 1 pc.

₹ 2,587.25

1 Piece(s) 9 Day(s) or more Gray 3L 445 620 740 Gray stripe 4548413841705 112 1 pc.

₹ 2,725.20

1 Piece(s) 9 Day(s) or more Gray 4L 465 640 770 Gray stripe 4548413841712 116 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Gray L 405 580 680 Gray stripe 4548413841682 104 1 pc.

₹ 2,449.29

1 Piece(s) 15 Day(s) or more Gray LL 425 600 710 Gray stripe 4548413841699 108 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Gray M 385 560 650 Gray stripe 4548413841675 100 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Gray S 365 540 620 Gray stripe 4548413841668 96 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more Blue 3L 445 620 740 Saxe stripe 4548413841767 112 1 pc.

₹ 2,725.20

4 Piece(s) 9 Day(s) or more Blue 4L 465 640 770 Saxe stripe 4548413841774 116 1 pc.

₹ 2,449.29

4 Piece(s) 14 Day(s) or more Blue L 405 580 680 Saxe stripe 4548413841743 104 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Blue LL 425 600 710 Saxe stripe 4548413841750 108 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Blue M 385 560 650 Saxe stripe 4548413841736 100 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Blue S 365 540 620 Saxe stripe 4548413841729 96 1 pc.

₹ 2,587.25

4 Piece(s) 9 Day(s) or more Red 3L 445 620 740 Pink stripe 4548413841880 112 1 pc.

₹ 2,725.20

4 Piece(s) 9 Day(s) or more Red 4L 465 640 770 Pink stripe 4548413841897 116 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red L 405 580 680 Pink stripe 4548413841866 104 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red LL 425 600 710 Pink stripe 4548413841873 108 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red M 385 560 650 Pink stripe 4548413841859 100 1 pc.

₹ 2,449.29

4 Piece(s) 9 Day(s) or more Red S 365 540 620 Pink stripe 4548413841842 96 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1