(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-861204 Ladies' Three-Quarter Sleeve Button Down Shirt (861204-001-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 2,545.73 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
861204-001-3L
861204-001-4L
861204-001-5L
861204-001-L
861204-001-LL
861204-001-M
861204-001-S
861204-010-3L
861204-010-4L
861204-010-5L
861204-010-L
861204-010-LL
861204-010-M
861204-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,545.73

2 Piece(s) 9 Day(s) or more White 3L 440 470 610 White 4932514621067 114 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more White 4L 460 470 610 White 4932514621166 120 1 pc.

₹ 2,545.73

1 Piece(s) 9 Day(s) or more White 5L 480 480 620 White 4932514621173 126 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more White L 400 470 600 White 4932514621043 102 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more White LL 420 470 610 White 4932514621050 108 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more White M 390 460 590 White 4932514621036 98 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more White S 380 450 580 White 4932514620954 94 1 pc.

₹ 2,545.73

1 Piece(s) 9 Day(s) or more Black 3L 440 470 610 Black 4932514627489 114 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more Black 4L 460 470 610 Black 4932514627939 120 1 pc.

₹ 2,545.73

1 Piece(s) 9 Day(s) or more Black 5L 480 480 620 Black 4932514628462 126 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more Black L 400 470 600 Black 4932514621241 102 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more Black LL 420 470 610 Black 4932514621647 108 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more Black M 390 460 590 Black 4932514621234 98 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more Black S 380 450 580 Black 4932514621197 94 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • Material
    Broadcloth (65% polyester, 35% cotton)
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· Open-collar button down shirt.
· Fabric: broadcloth (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
861204-001-3L
861204-001-4L
861204-001-5L
861204-001-L
861204-001-LL
861204-001-M
861204-001-S
861204-010-3L
861204-010-4L
861204-010-5L
861204-010-L
861204-010-LL
861204-010-M
861204-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,545.73

2 Piece(s) 9 Day(s) or more White 3L 440 470 610 White 4932514621067 114 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more White 4L 460 470 610 White 4932514621166 120 1 pc.

₹ 2,545.73

1 Piece(s) 9 Day(s) or more White 5L 480 480 620 White 4932514621173 126 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more White L 400 470 600 White 4932514621043 102 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more White LL 420 470 610 White 4932514621050 108 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more White M 390 460 590 White 4932514621036 98 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more White S 380 450 580 White 4932514620954 94 1 pc.

₹ 2,545.73

1 Piece(s) 9 Day(s) or more Black 3L 440 470 610 Black 4932514627489 114 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more Black 4L 460 470 610 Black 4932514627939 120 1 pc.

₹ 2,545.73

1 Piece(s) 9 Day(s) or more Black 5L 480 480 620 Black 4932514628462 126 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more Black L 400 470 600 Black 4932514621241 102 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more Black LL 420 470 610 Black 4932514621647 108 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more Black M 390 460 590 Black 4932514621234 98 1 pc.

₹ 2,545.73

2 Piece(s) 9 Day(s) or more Black S 380 450 580 Black 4932514621197 94 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon