(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-43061 Long-Sleeve Button Down Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,284.25 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
43061-001-3L
43061-001-4L
43061-001-L
43061-001-LL
43061-001-M
43061-007-3L
43061-007-4L
43061-007-L
43061-007-LL
43061-007-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Dress length
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,284.25

4 Piece(s) 9 Day(s) or more White 3L 530 830 840 White 4548413403811 140 1 pc.

₹ 4,698.13

4 Piece(s) 9 Day(s) or more White 4L 550 850 840 White 4548413403828 148 1 pc.

₹ 4,284.25

4 Piece(s) 9 Day(s) or more White L 490 800 840 White 4548413403798 124 1 pc.

₹ 4,284.25

4 Piece(s) 9 Day(s) or more White LL 510 810 840 White 4548413403804 132 1 pc.

₹ 4,284.25

4 Piece(s) 9 Day(s) or more White M 470 790 820 White 4548413403781 118 1 pc.

₹ 4,284.25

4 Piece(s) 9 Day(s) or more Blue 3L 530 830 840 Saxe 4548413403866 140 1 pc.

₹ 4,698.13

4 Piece(s) 9 Day(s) or more Blue 4L 550 850 840 Saxe 4548413403873 148 1 pc.

₹ 4,284.25

4 Piece(s) 9 Day(s) or more Blue L 490 800 840 Saxe 4548413403842 124 1 pc.

₹ 4,284.25

4 Piece(s) 9 Day(s) or more Blue LL 510 810 840 Saxe 4548413403859 132 1 pc.

₹ 4,284.25

4 Piece(s) 9 Day(s) or more Blue M 470 790 820 Saxe 4548413403835 118 1 pc.

Basic Specifications

  • Commodity Classification
    T Shirt
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    Asek (50% polyester, 50% cotton)
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· Wrinkle-resistant
· Fabric: Azek (50% polyester, 50% cotton)
· Buttons: button with thread

Part Number
43061-001-3L
43061-001-4L
43061-001-L
43061-001-LL
43061-001-M
43061-007-3L
43061-007-4L
43061-007-L
43061-007-LL
43061-007-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Dress length
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,284.25

4 Piece(s) 9 Day(s) or more White 3L 530 830 840 White 4548413403811 140 1 pc.

₹ 4,698.13

4 Piece(s) 9 Day(s) or more White 4L 550 850 840 White 4548413403828 148 1 pc.

₹ 4,284.25

4 Piece(s) 9 Day(s) or more White L 490 800 840 White 4548413403798 124 1 pc.

₹ 4,284.25

4 Piece(s) 9 Day(s) or more White LL 510 810 840 White 4548413403804 132 1 pc.

₹ 4,284.25

4 Piece(s) 9 Day(s) or more White M 470 790 820 White 4548413403781 118 1 pc.

₹ 4,284.25

4 Piece(s) 9 Day(s) or more Blue 3L 530 830 840 Saxe 4548413403866 140 1 pc.

₹ 4,698.13

4 Piece(s) 9 Day(s) or more Blue 4L 550 850 840 Saxe 4548413403873 148 1 pc.

₹ 4,284.25

4 Piece(s) 9 Day(s) or more Blue L 490 800 840 Saxe 4548413403842 124 1 pc.

₹ 4,284.25

4 Piece(s) 9 Day(s) or more Blue LL 510 810 840 Saxe 4548413403859 132 1 pc.

₹ 4,284.25

4 Piece(s) 9 Day(s) or more Blue M 470 790 820 Saxe 4548413403835 118 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon