(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-43069 Long-Sleeve Cutter Shirt (43069-001-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,787.35 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
43069-001-3L
43069-001-4L
43069-001-L
43069-001-LL
43069-001-M
43069-007-3L
43069-007-4L
43069-007-L
43069-007-LL
43069-007-M
43069-060-3L
43069-060-4L
43069-060-L
43069-060-LL
43069-060-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,787.35

1 Piece(s) 9 Day(s) or more White 3L 530 840 White 4548413617966 140 1 pc.

₹ 4,201.22

1 Piece(s) 9 Day(s) or more White 4L 550 840 White 4548413617973 148 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more White L 490 840 White 4548413617942 124 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more White LL 510 840 White 4548413617959 132 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more White M 470 820 White 4548413617935 118 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more Blue 3L 530 840 Saxe 4548413618017 140 1 pc.

₹ 4,201.22

1 Piece(s) 9 Day(s) or more Blue 4L 550 840 Saxe 4548413618024 148 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more Blue L 490 840 Saxe 4548413617997 124 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more Blue LL 510 840 Saxe 4548413618000 132 1 pc.

₹ 3,787.35

1 Piece(s) 9 Day(s) or more Blue M 470 820 Saxe 4548413617980 118 1 pc.

₹ 3,787.35

1 Piece(s) 9 Day(s) or more Red 3L 530 840 Pink 4548413618062 140 1 pc.

₹ 4,201.22

1 Piece(s) 9 Day(s) or more Red 4L 550 840 Pink 4548413618079 148 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more Red L 490 840 Pink 4548413618048 124 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more Red LL 510 840 Pink 4548413618055 132 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more Red M 470 820 Pink 4548413618031 118 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    Highly breathable Karat (90% polyester, 10% cotton)
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· A comfortable all-season shirt that keeps you dry in the summer and reduces the winter chill.
· Moisture-wicking
· Fabric: highly breathable Karat (90% polyester, 10% cotton)
· Buttons: button with thread

Part Number
43069-001-3L
43069-001-4L
43069-001-L
43069-001-LL
43069-001-M
43069-007-3L
43069-007-4L
43069-007-L
43069-007-LL
43069-007-M
43069-060-3L
43069-060-4L
43069-060-L
43069-060-LL
43069-060-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,787.35

1 Piece(s) 9 Day(s) or more White 3L 530 840 White 4548413617966 140 1 pc.

₹ 4,201.22

1 Piece(s) 9 Day(s) or more White 4L 550 840 White 4548413617973 148 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more White L 490 840 White 4548413617942 124 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more White LL 510 840 White 4548413617959 132 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more White M 470 820 White 4548413617935 118 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more Blue 3L 530 840 Saxe 4548413618017 140 1 pc.

₹ 4,201.22

1 Piece(s) 9 Day(s) or more Blue 4L 550 840 Saxe 4548413618024 148 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more Blue L 490 840 Saxe 4548413617997 124 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more Blue LL 510 840 Saxe 4548413618000 132 1 pc.

₹ 3,787.35

1 Piece(s) 9 Day(s) or more Blue M 470 820 Saxe 4548413617980 118 1 pc.

₹ 3,787.35

1 Piece(s) 9 Day(s) or more Red 3L 530 840 Pink 4548413618062 140 1 pc.

₹ 4,201.22

1 Piece(s) 9 Day(s) or more Red 4L 550 840 Pink 4548413618079 148 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more Red L 490 840 Pink 4548413618048 124 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more Red LL 510 840 Pink 4548413618055 132 1 pc.

₹ 3,787.35

4 Piece(s) 9 Day(s) or more Red M 470 820 Pink 4548413618031 118 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon