(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-43107 Long-Sleeve Button Down Shirt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,891.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
43107-001-3L
43107-001-4L
43107-001-5L
43107-001-L
43107-001-LL
43107-001-M
43107-001-S
43107-007-3L
43107-007-4L
43107-007-5L
43107-007-L
43107-007-LL
43107-007-M
43107-007-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,891.29

4 Piece(s) 9 Day(s) or more White 3L 540 860 White 4548413633560 132 1 pc.

₹ 3,305.16

4 Piece(s) 9 Day(s) or more White 4L 555 840 White 4548413633577 138 1 pc.

₹ 3,305.16

4 Piece(s) 9 Day(s) or more White 5L 575 840 White 4548413633584 146 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more White L 510 840 White 4548413633546 120 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more White LL 525 840 White 4548413633553 126 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more White M 495 820 White 4548413633539 114 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more White S 480 800 White 4548413633522 108 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more Blue 3L 540 860 Saxe 4548413633638 132 1 pc.

₹ 3,305.16

4 Piece(s) 9 Day(s) or more Blue 4L 555 840 Saxe 4548413633645 138 1 pc.

₹ 3,305.16

4 Piece(s) 9 Day(s) or more Blue 5L 575 840 Saxe 4548413633652 146 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more Blue L 510 840 Saxe 4548413633614 120 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more Blue LL 525 840 Saxe 4548413633621 126 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more Blue M 495 820 Saxe 4548413633607 114 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more Blue S 480 800 Saxe 4548413633591 108 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    Oxford (65% polyester, 35% cotton)
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· A classic Oxford shirt that keeps you feeling fresh while conveying a favorable impression.
· Fabric: Oxford (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
43107-001-3L
43107-001-4L
43107-001-5L
43107-001-L
43107-001-LL
43107-001-M
43107-001-S
43107-007-3L
43107-007-4L
43107-007-5L
43107-007-L
43107-007-LL
43107-007-M
43107-007-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,891.29

4 Piece(s) 9 Day(s) or more White 3L 540 860 White 4548413633560 132 1 pc.

₹ 3,305.16

4 Piece(s) 9 Day(s) or more White 4L 555 840 White 4548413633577 138 1 pc.

₹ 3,305.16

4 Piece(s) 9 Day(s) or more White 5L 575 840 White 4548413633584 146 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more White L 510 840 White 4548413633546 120 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more White LL 525 840 White 4548413633553 126 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more White M 495 820 White 4548413633539 114 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more White S 480 800 White 4548413633522 108 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more Blue 3L 540 860 Saxe 4548413633638 132 1 pc.

₹ 3,305.16

4 Piece(s) 9 Day(s) or more Blue 4L 555 840 Saxe 4548413633645 138 1 pc.

₹ 3,305.16

4 Piece(s) 9 Day(s) or more Blue 5L 575 840 Saxe 4548413633652 146 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more Blue L 510 840 Saxe 4548413633614 120 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more Blue LL 525 840 Saxe 4548413633621 126 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more Blue M 495 820 Saxe 4548413633607 114 1 pc.

₹ 2,891.29

4 Piece(s) 9 Day(s) or more Blue S 480 800 Saxe 4548413633591 108 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1