(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-1630 Long-Sleeve Summer Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,051.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1630-003-3L
1630-003-4L
1630-003-5L
1630-003-6L
1630-003-L
1630-003-LL
1630-003-M
1630-003-S
1630-003-SS
1630-005-3L
1630-005-4L
1630-005-5L
1630-005-6L
1630-005-LL
1630-005-S
1630-005-SS
1630-006-3L
1630-006-4L
1630-006-5L
1630-006-6L
1630-006-L
1630-006-LL
1630-006-M
1630-006-S
1630-006-SS
1630-008-3L
1630-008-4L
1630-008-5L
1630-008-6L
1630-008-L
1630-008-LL
1630-008-M
1630-008-S
1630-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,189.04

2 Piece(s) 9 Day(s) or more Gray 3L 530 600 730 Silver gray 4524851019210 126 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more Gray 4L 550 600 730 Silver gray 4524851019227 133 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more Gray 5L 570 600 730 Silver gray 4524851019234 141 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Gray 6L 590 600 730 Silver gray 4524851019241 151 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray L 490 580 670 Silver gray 4524851019197 116 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray LL 510 600 700 Silver gray 4524851019203 120 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray M 470 560 640 Silver gray 4524851019180 112 1 pc.

₹ 4,051.07

1 Piece(s) 9 Day(s) or more Gray S 450 540 620 Silver gray 4524851019173 108 1 pc.

₹ 4,051.07

1 Piece(s) 9 Day(s) or more Gray SS 420 520 600 Silver gray 4524851019166 104 1 pc.

₹ 4,189.04

2 Piece(s) 9 Day(s) or more Green 3L 530 600 730 Earth green 4524851019302 126 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more Green 4L 550 600 730 Earth green 4524851019319 133 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more Green 5L 570 600 730 Earth green 4524851019326 141 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Green 6L 590 600 730 Earth green 4524851019340 151 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green LL 510 600 700 Earth green 4524851019296 120 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green S 450 540 620 Earth green 4524851019265 108 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green SS 420 520 600 Earth green 4524851019258 104 1 pc.

₹ 4,189.04

2 Piece(s) 9 Day(s) or more Blue 3L 530 600 730 Blue 4524851019401 126 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more Blue 4L 550 600 730 Blue 4524851019418 133 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more Blue 5L 570 600 730 Blue 4524851019425 141 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Blue 6L 590 600 730 Blue 4524851019432 151 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue L 490 580 670 Blue 4524851019388 116 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue LL 510 600 700 Blue 4524851019395 120 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue M 470 560 640 Blue 4524851019371 112 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue S 450 540 620 Blue 4524851019364 108 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue SS 420 520 600 Blue 4524851019357 104 1 pc.

₹ 4,189.04

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 600 730 Navy 4524851019494 126 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 600 730 Navy 4524851019500 133 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 600 730 Navy 4524851019517 141 1 pc.

₹ 4,878.82

1 Piece(s) 9 Day(s) or more Navy Blue 6L 590 600 730 Navy 4524851019524 151 1 pc.

₹ 4,051.07

1 Piece(s) 15 Day(s) or more Navy Blue L 490 580 670 Navy 4524851019470 116 1 pc.

₹ 4,051.07

1 Piece(s) 9 Day(s) or more Navy Blue LL 510 600 700 Navy 4524851019487 120 1 pc.

₹ 4,051.07

2 Piece(s) 14 Day(s) or more Navy Blue M 470 560 640 Navy 4524851019463 112 1 pc.

₹ 4,051.07

2 Piece(s) 14 Day(s) or more Navy Blue S 450 540 620 Navy 4524851019456 108 1 pc.

₹ 4,051.07

2 Piece(s) 14 Day(s) or more Navy Blue SS 420 520 600 Navy 4524851019449 104 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· Made of Toray's "Ouwish tropical" fabric for excellent breathability / anti-static
· Fabric: Ouwish tropical (80% polyester, 20% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: metal)

Part Number
1630-003-3L
1630-003-4L
1630-003-5L
1630-003-6L
1630-003-L
1630-003-LL
1630-003-M
1630-003-S
1630-003-SS
1630-005-3L
1630-005-4L
1630-005-5L
1630-005-6L
1630-005-LL
1630-005-S
1630-005-SS
1630-006-3L
1630-006-4L
1630-006-5L
1630-006-6L
1630-006-L
1630-006-LL
1630-006-M
1630-006-S
1630-006-SS
1630-008-3L
1630-008-4L
1630-008-5L
1630-008-6L
1630-008-L
1630-008-LL
1630-008-M
1630-008-S
1630-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,189.04

2 Piece(s) 9 Day(s) or more Gray 3L 530 600 730 Silver gray 4524851019210 126 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more Gray 4L 550 600 730 Silver gray 4524851019227 133 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more Gray 5L 570 600 730 Silver gray 4524851019234 141 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Gray 6L 590 600 730 Silver gray 4524851019241 151 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray L 490 580 670 Silver gray 4524851019197 116 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray LL 510 600 700 Silver gray 4524851019203 120 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Gray M 470 560 640 Silver gray 4524851019180 112 1 pc.

₹ 4,051.07

1 Piece(s) 9 Day(s) or more Gray S 450 540 620 Silver gray 4524851019173 108 1 pc.

₹ 4,051.07

1 Piece(s) 9 Day(s) or more Gray SS 420 520 600 Silver gray 4524851019166 104 1 pc.

₹ 4,189.04

2 Piece(s) 9 Day(s) or more Green 3L 530 600 730 Earth green 4524851019302 126 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more Green 4L 550 600 730 Earth green 4524851019319 133 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more Green 5L 570 600 730 Earth green 4524851019326 141 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Green 6L 590 600 730 Earth green 4524851019340 151 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green LL 510 600 700 Earth green 4524851019296 120 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green S 450 540 620 Earth green 4524851019265 108 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Green SS 420 520 600 Earth green 4524851019258 104 1 pc.

₹ 4,189.04

2 Piece(s) 9 Day(s) or more Blue 3L 530 600 730 Blue 4524851019401 126 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more Blue 4L 550 600 730 Blue 4524851019418 133 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more Blue 5L 570 600 730 Blue 4524851019425 141 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Blue 6L 590 600 730 Blue 4524851019432 151 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue L 490 580 670 Blue 4524851019388 116 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue LL 510 600 700 Blue 4524851019395 120 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue M 470 560 640 Blue 4524851019371 112 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue S 450 540 620 Blue 4524851019364 108 1 pc.

₹ 4,051.07

2 Piece(s) 9 Day(s) or more Blue SS 420 520 600 Blue 4524851019357 104 1 pc.

₹ 4,189.04

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 600 730 Navy 4524851019494 126 1 pc.

₹ 4,327.00

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 600 730 Navy 4524851019500 133 1 pc.

₹ 4,464.95

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 600 730 Navy 4524851019517 141 1 pc.

₹ 4,878.82

1 Piece(s) 9 Day(s) or more Navy Blue 6L 590 600 730 Navy 4524851019524 151 1 pc.

₹ 4,051.07

1 Piece(s) 15 Day(s) or more Navy Blue L 490 580 670 Navy 4524851019470 116 1 pc.

₹ 4,051.07

1 Piece(s) 9 Day(s) or more Navy Blue LL 510 600 700 Navy 4524851019487 120 1 pc.

₹ 4,051.07

2 Piece(s) 14 Day(s) or more Navy Blue M 470 560 640 Navy 4524851019463 112 1 pc.

₹ 4,051.07

2 Piece(s) 14 Day(s) or more Navy Blue S 450 540 620 Navy 4524851019456 108 1 pc.

₹ 4,051.07

2 Piece(s) 14 Day(s) or more Navy Blue SS 420 520 600 Navy 4524851019449 104 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon