(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-3450, Shirring Work Pants (1 Tuck)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,683.04 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3450-003-3L
3450-003-4L
3450-003-5L
3450-003-L
3450-003-LL
3450-003-M
3450-003-S
3450-008-3L
3450-008-4L
3450-008-5L
3450-008-L
3450-008-LL
3450-008-M
3450-008-S
3450-015-3L
3450-015-4L
3450-015-5L
3450-015-L
3450-015-LL
3450-015-M
3450-015-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(mm)
Color Details JAN Code Contents

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Gray 3L 880 to 1,000 Silver gray 4524851259746 1 pc.

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Gray 4L 980 to 1,100 Silver gray 4524851259791 1 pc.

₹ 2,820.98

4 Piece(s) 9 Day(s) or more Gray 5L 1,080 to 1,200 Silver gray 4524851259807 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Gray L 780 to 850 Silver gray 4524851259722 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Gray LL 820 to 900 Silver gray 4524851259739 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Gray M 730 to 800 Silver gray 4524851259715 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Gray S 680 to 750 Silver gray 4524851259708 1 pc.

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Navy Blue 3L 880 to 1,000 Navy 4524851259852 1 pc.

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Navy Blue 4L 980 to 1,100 Navy 4524851259869 1 pc.

₹ 2,820.98

4 Piece(s) 9 Day(s) or more Navy Blue 5L 1,080 to 1,200 Navy 4524851259913 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Navy Blue L 780 to 850 Navy 4524851259838 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Navy Blue LL 820 to 900 Navy 4524851259845 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Navy Blue M 730 to 800 Navy 4524851259821 1 pc.

₹ 2,683.04

1 Piece(s) 9 Day(s) or more Navy Blue S 680 to 750 Navy 4524851259814 1 pc.

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Green 3L 880 to 1,000 Green 4524851259968 1 pc.

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Green 4L 980 to 1,100 Green 4524851260018 1 pc.

₹ 2,820.98

4 Piece(s) 9 Day(s) or more Green 5L 1,080 to 1,200 Green 4524851260025 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Green L 780 to 850 Green 4524851259944 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Green LL 820 to 900 Green 4524851259951 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Green M 730 to 800 Green 4524851259937 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Green S 680 to 750 Green 4524851259920 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Antistatic material
    None
  • Inseam(cm)
    79
  • Material
    Dobby (50% polyester, 50% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Aluminum
  • Contents
    1 pc.

Product Description

[Features]
·Breathable 2.5 times. (compared to light twill) Smooth and refreshing material
·Materials: dobby (50% polyester, 50% cotton)
·Buttons: plastic
·Fastener: aluminum (slider: metal)

Part Number
3450-003-3L
3450-003-4L
3450-003-5L
3450-003-L
3450-003-LL
3450-003-M
3450-003-S
3450-008-3L
3450-008-4L
3450-008-5L
3450-008-L
3450-008-LL
3450-008-M
3450-008-S
3450-015-3L
3450-015-4L
3450-015-5L
3450-015-L
3450-015-LL
3450-015-M
3450-015-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(mm)
Color Details JAN Code Contents

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Gray 3L 880 to 1,000 Silver gray 4524851259746 1 pc.

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Gray 4L 980 to 1,100 Silver gray 4524851259791 1 pc.

₹ 2,820.98

4 Piece(s) 9 Day(s) or more Gray 5L 1,080 to 1,200 Silver gray 4524851259807 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Gray L 780 to 850 Silver gray 4524851259722 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Gray LL 820 to 900 Silver gray 4524851259739 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Gray M 730 to 800 Silver gray 4524851259715 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Gray S 680 to 750 Silver gray 4524851259708 1 pc.

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Navy Blue 3L 880 to 1,000 Navy 4524851259852 1 pc.

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Navy Blue 4L 980 to 1,100 Navy 4524851259869 1 pc.

₹ 2,820.98

4 Piece(s) 9 Day(s) or more Navy Blue 5L 1,080 to 1,200 Navy 4524851259913 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Navy Blue L 780 to 850 Navy 4524851259838 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Navy Blue LL 820 to 900 Navy 4524851259845 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Navy Blue M 730 to 800 Navy 4524851259821 1 pc.

₹ 2,683.04

1 Piece(s) 9 Day(s) or more Navy Blue S 680 to 750 Navy 4524851259814 1 pc.

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Green 3L 880 to 1,000 Green 4524851259968 1 pc.

₹ 2,751.35

4 Piece(s) 9 Day(s) or more Green 4L 980 to 1,100 Green 4524851260018 1 pc.

₹ 2,820.98

4 Piece(s) 9 Day(s) or more Green 5L 1,080 to 1,200 Green 4524851260025 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Green L 780 to 850 Green 4524851259944 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Green LL 820 to 900 Green 4524851259951 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Green M 730 to 800 Green 4524851259937 1 pc.

₹ 2,683.04

4 Piece(s) 9 Day(s) or more Green S 680 to 750 Green 4524851259920 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon