(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-1702 Long-Sleeve Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,031.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1702-091-3L
1702-091-4L
1702-091-5L
1702-091-6L
1702-091-L
1702-091-LL
1702-091-M
1702-091-S
1702-091-SS
1702-093-3L
1702-093-4L
1702-093-5L
1702-093-L
1702-093-LL
1702-093-M
1702-093-S
1702-093-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Dress length
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 7,169.18

2 Piece(s) 9 Day(s) or more Yellow 3L 720 880 Hyper yellow 4548413648472 126 1 pc.

₹ 7,307.15

2 Piece(s) 9 Day(s) or more Yellow 4L 720 890 Hyper yellow 4548413648489 134 1 pc.

₹ 7,445.11

2 Piece(s) 9 Day(s) or more Yellow 5L 740 920 Hyper yellow 4548413648496 142 1 pc.

₹ 7,858.98

2 Piece(s) 9 Day(s) or more Yellow 6L 760 930 Hyper yellow 4548413648502 152 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Yellow L 660 840 Hyper yellow 4548413648458 118 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Yellow LL 680 860 Hyper yellow 4548413648465 122 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Yellow M 640 820 Hyper yellow 4548413648441 114 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Yellow S 620 780 Hyper yellow 4548413648434 106 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Yellow SS 600 760 Hyper yellow 4548413648427 98 1 pc.

₹ 7,169.18

2 Piece(s) 9 Day(s) or more Orange 3L 720 880 Hyper orange 4548413648564 126 1 pc.

₹ 7,307.15

2 Piece(s) 9 Day(s) or more Orange 4L 720 890 Hyper orange 4548413648571 134 1 pc.

₹ 7,445.11

2 Piece(s) 9 Day(s) or more Orange 5L 740 920 Hyper orange 4548413648588 142 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Orange L 660 840 Hyper orange 4548413648540 118 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Orange LL 680 860 Hyper orange 4548413648557 122 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Orange M 640 820 Hyper orange 4548413648533 114 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Orange S 620 780 Hyper orange 4548413648526 106 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Orange SS 600 760 Hyper orange 4548413648519 98 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    Mixed weave stretch twill (80% polyester, 20% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· High visibility workwear that significantly improves the safety of people working outdoors at night, which can be very dangerous.
· Fabric: mixed weave stretch twill (80% polyester, 20% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: plastic)

Part Number
1702-091-3L
1702-091-4L
1702-091-5L
1702-091-6L
1702-091-L
1702-091-LL
1702-091-M
1702-091-S
1702-091-SS
1702-093-3L
1702-093-4L
1702-093-5L
1702-093-L
1702-093-LL
1702-093-M
1702-093-S
1702-093-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Dress length
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 7,169.18

2 Piece(s) 9 Day(s) or more Yellow 3L 720 880 Hyper yellow 4548413648472 126 1 pc.

₹ 7,307.15

2 Piece(s) 9 Day(s) or more Yellow 4L 720 890 Hyper yellow 4548413648489 134 1 pc.

₹ 7,445.11

2 Piece(s) 9 Day(s) or more Yellow 5L 740 920 Hyper yellow 4548413648496 142 1 pc.

₹ 7,858.98

2 Piece(s) 9 Day(s) or more Yellow 6L 760 930 Hyper yellow 4548413648502 152 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Yellow L 660 840 Hyper yellow 4548413648458 118 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Yellow LL 680 860 Hyper yellow 4548413648465 122 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Yellow M 640 820 Hyper yellow 4548413648441 114 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Yellow S 620 780 Hyper yellow 4548413648434 106 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Yellow SS 600 760 Hyper yellow 4548413648427 98 1 pc.

₹ 7,169.18

2 Piece(s) 9 Day(s) or more Orange 3L 720 880 Hyper orange 4548413648564 126 1 pc.

₹ 7,307.15

2 Piece(s) 9 Day(s) or more Orange 4L 720 890 Hyper orange 4548413648571 134 1 pc.

₹ 7,445.11

2 Piece(s) 9 Day(s) or more Orange 5L 740 920 Hyper orange 4548413648588 142 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Orange L 660 840 Hyper orange 4548413648540 118 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Orange LL 680 860 Hyper orange 4548413648557 122 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Orange M 640 820 Hyper orange 4548413648533 114 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Orange S 620 780 Hyper orange 4548413648526 106 1 pc.

₹ 7,031.24

2 Piece(s) 9 Day(s) or more Orange SS 600 760 Hyper orange 4548413648519 98 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon