(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AZ-230 Long-Sleeve Summer Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,803.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
230-003-3L
230-003-4L
230-003-5L
230-003-6L
230-003-L
230-003-LL
230-003-M
230-003-S
230-003-SS
230-008-3L
230-008-4L
230-008-5L
230-008-6L
230-008-L
230-008-LL
230-008-M
230-008-S
230-008-SS
230-015-3L
230-015-4L
230-015-5L
230-015-6L
230-015-L
230-015-LL
230-015-M
230-015-S
230-015-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,941.25

2 Piece(s) 9 Day(s) or more Gray 3L 530 600 700 Earth gray 4932514338446 127 1 pc.

₹ 4,079.20

2 Piece(s) 9 Day(s) or more Gray 4L 550 600 700 Earth gray 4932514338453 137 1 pc.

₹ 4,217.16

2 Piece(s) 9 Day(s) or more Gray 5L 570 620 720 Earth gray 4932514338460 149 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Gray 6L 590 640 740 Earth gray 4932514465173 161 1 pc.

₹ 3,803.29

2 Piece(s) 14 Day(s) or more Gray L 490 580 660 Earth gray 4932514338422 119 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Gray LL 510 600 680 Earth gray 4932514338439 123 1 pc.

₹ 3,803.29

2 Piece(s) 14 Day(s) or more Gray M 470 570 640 Earth gray 4932514338415 115 1 pc.

₹ 3,803.29

1 Piece(s) 9 Day(s) or more Gray S 450 560 620 Earth gray 4932514338408 111 1 pc.

₹ 3,803.29

2 Piece(s) 14 Day(s) or more Gray SS 430 560 600 Earth gray 4932514698298 107 1 pc.

₹ 3,941.25

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 600 700 Navy 4932514338514 127 1 pc.

₹ 4,079.20

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 600 700 Navy 4932514338521 137 1 pc.

₹ 4,217.16

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 620 720 Navy 4932514338538 149 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Navy Blue 6L 590 640 740 Navy 4932514465197 161 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Navy Blue L 490 580 660 Navy 4932514338491 119 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 600 680 Navy 4932514338507 123 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Navy Blue M 470 570 640 Navy 4932514338484 115 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Navy Blue S 450 560 620 Navy 4932514338477 111 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Navy Blue SS 430 560 600 Navy 4932514698304 107 1 pc.

₹ 3,941.25

2 Piece(s) 9 Day(s) or more Green 3L 530 600 700 Green 4932514338583 127 1 pc.

₹ 4,079.20

2 Piece(s) 14 Day(s) or more Green 4L 550 600 700 Green 4932514338590 137 1 pc.

₹ 4,217.16

2 Piece(s) 9 Day(s) or more Green 5L 570 620 720 Green 4932514338606 149 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Green 6L 590 640 740 Green 4932514465210 161 1 pc.

₹ 3,803.29

2 Piece(s) 14 Day(s) or more Green L 490 580 660 Green 4932514338569 119 1 pc.

₹ 3,803.29

2 Piece(s) 14 Day(s) or more Green LL 510 600 680 Green 4932514338576 123 1 pc.

₹ 3,803.29

2 Piece(s) 14 Day(s) or more Green M 470 570 640 Green 4932514338552 115 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Green S 450 560 620 Green 4932514338545 111 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Green SS 430 560 600 Green 4932514698311 107 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Ouwish tropical (75% polyester, 25% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· Moisture-wicking and easy to clean.
· Lightweight and breathable. Uses Toray's refreshing Ouwish fabric.
· Anti-static, moisture-wicking
· Fabric: Ouwish tropical (75% polyester, 25% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: metal)

Part Number
230-003-3L
230-003-4L
230-003-5L
230-003-6L
230-003-L
230-003-LL
230-003-M
230-003-S
230-003-SS
230-008-3L
230-008-4L
230-008-5L
230-008-6L
230-008-L
230-008-LL
230-008-M
230-008-S
230-008-SS
230-015-3L
230-015-4L
230-015-5L
230-015-6L
230-015-L
230-015-LL
230-015-M
230-015-S
230-015-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,941.25

2 Piece(s) 9 Day(s) or more Gray 3L 530 600 700 Earth gray 4932514338446 127 1 pc.

₹ 4,079.20

2 Piece(s) 9 Day(s) or more Gray 4L 550 600 700 Earth gray 4932514338453 137 1 pc.

₹ 4,217.16

2 Piece(s) 9 Day(s) or more Gray 5L 570 620 720 Earth gray 4932514338460 149 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Gray 6L 590 640 740 Earth gray 4932514465173 161 1 pc.

₹ 3,803.29

2 Piece(s) 14 Day(s) or more Gray L 490 580 660 Earth gray 4932514338422 119 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Gray LL 510 600 680 Earth gray 4932514338439 123 1 pc.

₹ 3,803.29

2 Piece(s) 14 Day(s) or more Gray M 470 570 640 Earth gray 4932514338415 115 1 pc.

₹ 3,803.29

1 Piece(s) 9 Day(s) or more Gray S 450 560 620 Earth gray 4932514338408 111 1 pc.

₹ 3,803.29

2 Piece(s) 14 Day(s) or more Gray SS 430 560 600 Earth gray 4932514698298 107 1 pc.

₹ 3,941.25

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 600 700 Navy 4932514338514 127 1 pc.

₹ 4,079.20

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 600 700 Navy 4932514338521 137 1 pc.

₹ 4,217.16

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 620 720 Navy 4932514338538 149 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Navy Blue 6L 590 640 740 Navy 4932514465197 161 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Navy Blue L 490 580 660 Navy 4932514338491 119 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 600 680 Navy 4932514338507 123 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Navy Blue M 470 570 640 Navy 4932514338484 115 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Navy Blue S 450 560 620 Navy 4932514338477 111 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Navy Blue SS 430 560 600 Navy 4932514698304 107 1 pc.

₹ 3,941.25

2 Piece(s) 9 Day(s) or more Green 3L 530 600 700 Green 4932514338583 127 1 pc.

₹ 4,079.20

2 Piece(s) 14 Day(s) or more Green 4L 550 600 700 Green 4932514338590 137 1 pc.

₹ 4,217.16

2 Piece(s) 9 Day(s) or more Green 5L 570 620 720 Green 4932514338606 149 1 pc.

₹ 4,631.04

2 Piece(s) 9 Day(s) or more Green 6L 590 640 740 Green 4932514465210 161 1 pc.

₹ 3,803.29

2 Piece(s) 14 Day(s) or more Green L 490 580 660 Green 4932514338569 119 1 pc.

₹ 3,803.29

2 Piece(s) 14 Day(s) or more Green LL 510 600 680 Green 4932514338576 123 1 pc.

₹ 3,803.29

2 Piece(s) 14 Day(s) or more Green M 470 570 640 Green 4932514338552 115 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Green S 450 560 620 Green 4932514338545 111 1 pc.

₹ 3,803.29

2 Piece(s) 9 Day(s) or more Green SS 430 560 600 Green 4932514698311 107 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1