(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-30630 Long-Sleeve Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,396.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
30630-003-3L
30630-003-4L
30630-003-5L
30630-003-6L
30630-003-L
30630-003-LL
30630-003-M
30630-003-S
30630-008-3L
30630-008-4L
30630-008-5L
30630-008-6L
30630-008-L
30630-008-LL
30630-008-M
30630-008-S
30630-010-3L
30630-010-4L
30630-010-5L
30630-010-6L
30630-010-L
30630-010-LL
30630-010-M
30630-010-S
30630-024-3L
30630-024-4L
30630-024-5L
30630-024-6L
30630-024-L
30630-024-LL
30630-024-M
30630-024-S
30630-025-3L
30630-025-4L
30630-025-5L
30630-025-6L
30630-025-L
30630-025-LL
30630-025-M
30630-025-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Gray 3L 510 620 690 Silver gray 4548413752445 124 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Gray 4L 530 630 710 Silver gray 4548413752452 128 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Gray 5L 560 630 710 Silver gray 4548413752469 138 1 pc.

₹ 5,224.38

2 Piece(s) 9 Day(s) or more Gray 6L 590 630 710 Silver gray 4548413752476 148 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Gray L 470 610 650 Silver gray 4548413752421 116 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Gray LL 490 610 670 Silver gray 4548413752438 120 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Gray M 450 580 630 Silver gray 4548413752414 112 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Gray S 420 550 600 Silver gray 4548413752407 106 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Navy Blue 3L 510 620 690 Navy 4548413752520 124 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Navy Blue 4L 530 630 710 Navy 4548413752537 128 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Navy Blue 5L 560 630 710 Navy 4548413752544 138 1 pc.

₹ 5,224.38

2 Piece(s) 9 Day(s) or more Navy Blue 6L 590 630 710 Navy 4548413752551 148 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue L 470 610 650 Navy 4548413752506 116 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue LL 490 610 670 Navy 4548413752513 120 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue M 450 580 630 Navy 4548413752490 112 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue S 420 550 600 Navy 4548413752483 106 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Black 3L 510 620 690 Khaki black 4548413752605 124 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Black 4L 530 630 710 Khaki black 4548413752612 128 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Black 5L 560 630 710 Khaki black 4548413752629 138 1 pc.

₹ 5,224.38

2 Piece(s) 9 Day(s) or more Black 6L 590 630 710 Khaki black 4548413752636 148 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black L 470 610 650 Khaki black 4548413752582 116 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black LL 490 610 670 Khaki black 4548413752599 120 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black M 450 580 630 Khaki black 4548413752575 112 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black S 420 550 600 Khaki black 4548413752568 106 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Brown 3L 510 620 690 Mocha 4548413752681 124 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Brown 4L 530 630 710 Mocha 4548413752698 128 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Brown 5L 560 630 710 Mocha 4548413752704 138 1 pc.

₹ 5,224.38

1 Piece(s) 9 Day(s) or more Brown 6L 590 630 710 Mocha 4548413752711 148 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown L 470 610 650 Mocha 4548413752667 116 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown LL 490 610 670 Mocha 4548413752674 120 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown M 450 580 630 Mocha 4548413752650 112 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown S 420 550 600 Mocha 4548413752643 106 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Brown 3L 510 620 690 Khaki 4548413752766 124 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Brown 4L 530 630 710 Khaki 4548413752773 128 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Brown 5L 560 630 710 Khaki 4548413752780 138 1 pc.

₹ 5,224.38

2 Piece(s) 9 Day(s) or more Brown 6L 590 630 710 Khaki 4548413752797 148 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown L 470 610 650 Khaki 4548413752742 116 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown LL 490 610 670 Khaki 4548413752759 120 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown M 450 580 630 Khaki 4548413752735 112 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown S 420 550 600 Khaki 4548413752728 106 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Pentas herringbone (80% polyester, 20% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· Made from comfortable Pentas UF fabric that can be used in a wide variety of environments.
· Heat-insulating and UV-blocking mesh keeps you cool and comfortable in the sun.
· Anti-static
· Fabric: Pentas herringbone (80% polyester, 20% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: metal)

Part Number
30630-003-3L
30630-003-4L
30630-003-5L
30630-003-6L
30630-003-L
30630-003-LL
30630-003-M
30630-003-S
30630-008-3L
30630-008-4L
30630-008-5L
30630-008-6L
30630-008-L
30630-008-LL
30630-008-M
30630-008-S
30630-010-3L
30630-010-4L
30630-010-5L
30630-010-6L
30630-010-L
30630-010-LL
30630-010-M
30630-010-S
30630-024-3L
30630-024-4L
30630-024-5L
30630-024-6L
30630-024-L
30630-024-LL
30630-024-M
30630-024-S
30630-025-3L
30630-025-4L
30630-025-5L
30630-025-6L
30630-025-L
30630-025-LL
30630-025-M
30630-025-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Gray 3L 510 620 690 Silver gray 4548413752445 124 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Gray 4L 530 630 710 Silver gray 4548413752452 128 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Gray 5L 560 630 710 Silver gray 4548413752469 138 1 pc.

₹ 5,224.38

2 Piece(s) 9 Day(s) or more Gray 6L 590 630 710 Silver gray 4548413752476 148 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Gray L 470 610 650 Silver gray 4548413752421 116 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Gray LL 490 610 670 Silver gray 4548413752438 120 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Gray M 450 580 630 Silver gray 4548413752414 112 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Gray S 420 550 600 Silver gray 4548413752407 106 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Navy Blue 3L 510 620 690 Navy 4548413752520 124 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Navy Blue 4L 530 630 710 Navy 4548413752537 128 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Navy Blue 5L 560 630 710 Navy 4548413752544 138 1 pc.

₹ 5,224.38

2 Piece(s) 9 Day(s) or more Navy Blue 6L 590 630 710 Navy 4548413752551 148 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue L 470 610 650 Navy 4548413752506 116 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue LL 490 610 670 Navy 4548413752513 120 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue M 450 580 630 Navy 4548413752490 112 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Navy Blue S 420 550 600 Navy 4548413752483 106 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Black 3L 510 620 690 Khaki black 4548413752605 124 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Black 4L 530 630 710 Khaki black 4548413752612 128 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Black 5L 560 630 710 Khaki black 4548413752629 138 1 pc.

₹ 5,224.38

2 Piece(s) 9 Day(s) or more Black 6L 590 630 710 Khaki black 4548413752636 148 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black L 470 610 650 Khaki black 4548413752582 116 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black LL 490 610 670 Khaki black 4548413752599 120 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black M 450 580 630 Khaki black 4548413752575 112 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Black S 420 550 600 Khaki black 4548413752568 106 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Brown 3L 510 620 690 Mocha 4548413752681 124 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Brown 4L 530 630 710 Mocha 4548413752698 128 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Brown 5L 560 630 710 Mocha 4548413752704 138 1 pc.

₹ 5,224.38

1 Piece(s) 9 Day(s) or more Brown 6L 590 630 710 Mocha 4548413752711 148 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown L 470 610 650 Mocha 4548413752667 116 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown LL 490 610 670 Mocha 4548413752674 120 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown M 450 580 630 Mocha 4548413752650 112 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown S 420 550 600 Mocha 4548413752643 106 1 pc.

₹ 4,534.60

2 Piece(s) 9 Day(s) or more Brown 3L 510 620 690 Khaki 4548413752766 124 1 pc.

₹ 4,672.56

2 Piece(s) 9 Day(s) or more Brown 4L 530 630 710 Khaki 4548413752773 128 1 pc.

₹ 4,810.51

2 Piece(s) 9 Day(s) or more Brown 5L 560 630 710 Khaki 4548413752780 138 1 pc.

₹ 5,224.38

2 Piece(s) 9 Day(s) or more Brown 6L 590 630 710 Khaki 4548413752797 148 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown L 470 610 650 Khaki 4548413752742 116 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown LL 490 610 670 Khaki 4548413752759 120 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown M 450 580 630 Khaki 4548413752735 112 1 pc.

₹ 4,396.64

2 Piece(s) 9 Day(s) or more Brown S 420 550 600 Khaki 4548413752728 106 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon