(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-2405 Shirred Pants (Single-Pleated)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,834.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2405-003-3L
2405-003-4L
2405-003-5L
2405-003-6L
2405-003-L
2405-003-LL
2405-003-M
2405-003-S
2405-006-3L
2405-006-4L
2405-006-5L
2405-006-6L
2405-006-L
2405-006-LL
2405-006-M
2405-006-S
2405-008-3L
2405-008-4L
2405-008-5L
2405-008-6L
2405-008-L
2405-008-LL
2405-008-M
2405-008-S
2405-015-3L
2405-015-4L
2405-015-5L
2405-015-6L
2405-015-L
2405-015-LL
2405-015-M
2405-015-S
2405-076-3L
2405-076-4L
2405-076-5L
2405-076-6L
2405-076-L
2405-076-LL
2405-076-M
2405-076-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(mm)
Color Details JAN Code Contents

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Gray 3L 900 to 1,000 Silver gray 4548413762864 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Gray 4L 1,000 to 1,100 Silver gray 4548413762871 1 pc.

₹ 2,972.35

4 Piece(s) 9 Day(s) or more Gray 5L 1,100 to 1,200 Silver gray 4548413762888 1 pc.

₹ 3,248.25

4 Piece(s) 9 Day(s) or more Gray 6L 1,200 to 1,300 Silver gray 4548413762895 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Gray L 800 to 850 Silver gray 4548413762840 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Gray LL 850 to 900 Silver gray 4548413762857 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Gray M 750 to 800 Silver gray 4548413762833 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Gray S 700 to 750 Silver gray 4548413762826 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Blue 3L 900 to 1,000 Blue 4548413762949 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Blue 4L 1,000 to 1,100 Blue 4548413762956 1 pc.

₹ 2,972.35

4 Piece(s) 9 Day(s) or more Blue 5L 1,100 to 1,200 Blue 4548413762963 1 pc.

₹ 3,248.25

4 Piece(s) 14 Day(s) or more Blue 6L 1,200 to 1,300 Blue 4548413762970 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Blue L 800 to 850 Blue 4548413762925 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Blue LL 850 to 900 Blue 4548413762932 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Blue M 750 to 800 Blue 4548413762918 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Blue S 700 to 750 Blue 4548413762901 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Navy Blue 3L 900 to 1,000 Navy 4548413763021 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Navy Blue 4L 1,000 to 1,100 Navy 4548413763038 1 pc.

₹ 2,972.35

4 Piece(s) 9 Day(s) or more Navy Blue 5L 1,100 to 1,200 Navy 4548413763045 1 pc.

₹ 3,248.25

4 Piece(s) 14 Day(s) or more Navy Blue 6L 1,200 to 1,300 Navy 4548413763052 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Navy Blue L 800 to 850 Navy 4548413763007 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Navy Blue LL 850 to 900 Navy 4548413763014 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Navy Blue M 750 to 800 Navy 4548413762994 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Navy Blue S 700 to 750 Navy 4548413762987 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Green 3L 900 to 1,000 Green 4548413763106 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Green 4L 1,000 to 1,100 Green 4548413763113 1 pc.

₹ 2,972.35

4 Piece(s) 9 Day(s) or more Green 5L 1,100 to 1,200 Green 4548413763120 1 pc.

₹ 3,248.25

1 Piece(s) 9 Day(s) or more Green 6L 1,200 to 1,300 Green 4548413763137 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Green L 800 to 850 Green 4548413763083 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Green LL 850 to 900 Green 4548413763090 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Green M 750 to 800 Green 4548413763076 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Green S 700 to 750 Green 4548413763069 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Violet 3L 900 to 1,000 Mist violet 4548413763182 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Violet 4L 1,000 to 1,100 Mist violet 4548413763199 1 pc.

₹ 2,972.35

4 Piece(s) 9 Day(s) or more Violet 5L 1,100 to 1,200 Mist violet 4548413763205 1 pc.

₹ 3,248.25

4 Piece(s) 9 Day(s) or more Violet 6L 1,200 to 1,300 Mist violet 4548413763212 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Violet L 800 to 850 Mist violet 4548413763168 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Violet LL 850 to 900 Mist violet 4548413763175 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Violet M 750 to 800 Mist violet 4548413763151 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Violet S 700 to 750 Mist violet 4548413763144 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    None
  • Inseam(cm)
    80
  • Material
    Light twill (65% polyester, 35% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: plastic
· Zipper: metal (slider: metal)

Part Number
2405-003-3L
2405-003-4L
2405-003-5L
2405-003-6L
2405-003-L
2405-003-LL
2405-003-M
2405-003-S
2405-006-3L
2405-006-4L
2405-006-5L
2405-006-6L
2405-006-L
2405-006-LL
2405-006-M
2405-006-S
2405-008-3L
2405-008-4L
2405-008-5L
2405-008-6L
2405-008-L
2405-008-LL
2405-008-M
2405-008-S
2405-015-3L
2405-015-4L
2405-015-5L
2405-015-6L
2405-015-L
2405-015-LL
2405-015-M
2405-015-S
2405-076-3L
2405-076-4L
2405-076-5L
2405-076-6L
2405-076-L
2405-076-LL
2405-076-M
2405-076-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(mm)
Color Details JAN Code Contents

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Gray 3L 900 to 1,000 Silver gray 4548413762864 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Gray 4L 1,000 to 1,100 Silver gray 4548413762871 1 pc.

₹ 2,972.35

4 Piece(s) 9 Day(s) or more Gray 5L 1,100 to 1,200 Silver gray 4548413762888 1 pc.

₹ 3,248.25

4 Piece(s) 9 Day(s) or more Gray 6L 1,200 to 1,300 Silver gray 4548413762895 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Gray L 800 to 850 Silver gray 4548413762840 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Gray LL 850 to 900 Silver gray 4548413762857 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Gray M 750 to 800 Silver gray 4548413762833 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Gray S 700 to 750 Silver gray 4548413762826 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Blue 3L 900 to 1,000 Blue 4548413762949 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Blue 4L 1,000 to 1,100 Blue 4548413762956 1 pc.

₹ 2,972.35

4 Piece(s) 9 Day(s) or more Blue 5L 1,100 to 1,200 Blue 4548413762963 1 pc.

₹ 3,248.25

4 Piece(s) 14 Day(s) or more Blue 6L 1,200 to 1,300 Blue 4548413762970 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Blue L 800 to 850 Blue 4548413762925 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Blue LL 850 to 900 Blue 4548413762932 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Blue M 750 to 800 Blue 4548413762918 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Blue S 700 to 750 Blue 4548413762901 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Navy Blue 3L 900 to 1,000 Navy 4548413763021 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Navy Blue 4L 1,000 to 1,100 Navy 4548413763038 1 pc.

₹ 2,972.35

4 Piece(s) 9 Day(s) or more Navy Blue 5L 1,100 to 1,200 Navy 4548413763045 1 pc.

₹ 3,248.25

4 Piece(s) 14 Day(s) or more Navy Blue 6L 1,200 to 1,300 Navy 4548413763052 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Navy Blue L 800 to 850 Navy 4548413763007 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Navy Blue LL 850 to 900 Navy 4548413763014 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Navy Blue M 750 to 800 Navy 4548413762994 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Navy Blue S 700 to 750 Navy 4548413762987 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Green 3L 900 to 1,000 Green 4548413763106 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Green 4L 1,000 to 1,100 Green 4548413763113 1 pc.

₹ 2,972.35

4 Piece(s) 9 Day(s) or more Green 5L 1,100 to 1,200 Green 4548413763120 1 pc.

₹ 3,248.25

1 Piece(s) 9 Day(s) or more Green 6L 1,200 to 1,300 Green 4548413763137 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Green L 800 to 850 Green 4548413763083 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Green LL 850 to 900 Green 4548413763090 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Green M 750 to 800 Green 4548413763076 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Green S 700 to 750 Green 4548413763069 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Violet 3L 900 to 1,000 Mist violet 4548413763182 1 pc.

₹ 2,902.69

4 Piece(s) 9 Day(s) or more Violet 4L 1,000 to 1,100 Mist violet 4548413763199 1 pc.

₹ 2,972.35

4 Piece(s) 9 Day(s) or more Violet 5L 1,100 to 1,200 Mist violet 4548413763205 1 pc.

₹ 3,248.25

4 Piece(s) 9 Day(s) or more Violet 6L 1,200 to 1,300 Mist violet 4548413763212 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Violet L 800 to 850 Mist violet 4548413763168 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Violet LL 850 to 900 Mist violet 4548413763175 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Violet M 750 to 800 Mist violet 4548413763151 1 pc.

₹ 2,834.38

4 Piece(s) 9 Day(s) or more Violet S 700 to 750 Mist violet 4548413763144 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon