(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-3430, Long Sleeve Summer Blouson Jacket (3430-003-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,899.73 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3430-003-3L
3430-003-4L
3430-003-5L
3430-003-L
3430-003-LL
3430-003-M
3430-003-S
3430-008-3L
3430-008-4L
3430-008-5L
3430-008-L
3430-008-LL
3430-008-M
3430-008-S
3430-015-3L
3430-015-4L
3430-015-5L
3430-015-L
3430-015-LL
3430-015-M
3430-015-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Gray 3L 530 600 730 Silver gray 4524851258992 126 1 pc.

₹ 4,175.64

2 Piece(s) 9 Day(s) or more Gray 4L 550 600 730 Silver gray 4524851259005 135 1 pc.

₹ 4,313.60

1 Piece(s) 9 Day(s) or more Gray 5L 570 600 730 Silver gray 4524851259012 144 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray L 490 580 670 Silver gray 4524851258978 118 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray LL 510 600 700 Silver gray 4524851258985 122 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray M 470 560 640 Silver gray 4524851258961 114 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray S 460 535 620 Silver gray 4524851258954 110 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 600 730 Navy 4524851259067 126 1 pc.

₹ 4,175.64

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 600 730 Navy 4524851259074 135 1 pc.

₹ 4,313.60

1 Piece(s) 9 Day(s) or more Navy Blue 5L 570 600 730 Navy 4524851259081 144 1 pc.

₹ 3,899.73

1 Piece(s) 9 Day(s) or more Navy Blue L 490 580 670 Navy 4524851259043 118 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 600 700 Navy 4524851259050 122 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Navy Blue M 470 560 640 Navy 4524851259036 114 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Navy Blue S 460 535 620 Navy 4524851259029 110 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Green 3L 530 600 730 Green 4524851259135 126 1 pc.

₹ 4,175.64

2 Piece(s) 9 Day(s) or more Green 4L 550 600 730 Green 4524851259142 135 1 pc.

₹ 4,313.60

2 Piece(s) 9 Day(s) or more Green 5L 570 600 730 Green 4524851259159 144 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green L 490 580 670 Green 4524851259111 118 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green LL 510 600 700 Green 4524851259128 122 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green M 470 560 640 Green 4524851259104 114 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green S 460 535 620 Green 4524851259098 110 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    Dobby (50% polyester, 50% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
·Breathable 2.5 times. (compared to light twill) Smooth and refreshing material
·Materials: dobby (50% polyester, 50% cotton)
·Buttons: plastic
·Fastener: VISLON (slider: metal)

Part Number
3430-003-3L
3430-003-4L
3430-003-5L
3430-003-L
3430-003-LL
3430-003-M
3430-003-S
3430-008-3L
3430-008-4L
3430-008-5L
3430-008-L
3430-008-LL
3430-008-M
3430-008-S
3430-015-3L
3430-015-4L
3430-015-5L
3430-015-L
3430-015-LL
3430-015-M
3430-015-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Gray 3L 530 600 730 Silver gray 4524851258992 126 1 pc.

₹ 4,175.64

2 Piece(s) 9 Day(s) or more Gray 4L 550 600 730 Silver gray 4524851259005 135 1 pc.

₹ 4,313.60

1 Piece(s) 9 Day(s) or more Gray 5L 570 600 730 Silver gray 4524851259012 144 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray L 490 580 670 Silver gray 4524851258978 118 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray LL 510 600 700 Silver gray 4524851258985 122 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray M 470 560 640 Silver gray 4524851258961 114 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray S 460 535 620 Silver gray 4524851258954 110 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 600 730 Navy 4524851259067 126 1 pc.

₹ 4,175.64

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 600 730 Navy 4524851259074 135 1 pc.

₹ 4,313.60

1 Piece(s) 9 Day(s) or more Navy Blue 5L 570 600 730 Navy 4524851259081 144 1 pc.

₹ 3,899.73

1 Piece(s) 9 Day(s) or more Navy Blue L 490 580 670 Navy 4524851259043 118 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 600 700 Navy 4524851259050 122 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Navy Blue M 470 560 640 Navy 4524851259036 114 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Navy Blue S 460 535 620 Navy 4524851259029 110 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Green 3L 530 600 730 Green 4524851259135 126 1 pc.

₹ 4,175.64

2 Piece(s) 9 Day(s) or more Green 4L 550 600 730 Green 4524851259142 135 1 pc.

₹ 4,313.60

2 Piece(s) 9 Day(s) or more Green 5L 570 600 730 Green 4524851259159 144 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green L 490 580 670 Green 4524851259111 118 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green LL 510 600 700 Green 4524851259128 122 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green M 470 560 640 Green 4524851259104 114 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green S 460 535 620 Green 4524851259098 110 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon