(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-532 Long-Sleeve Summer Jumper

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,809.45 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
532-004-3L
532-004-4L
532-004-5L
532-004-6L
532-004-L
532-004-LL
532-004-M
532-004-S
532-004-SS
532-005-3L
532-005-4L
532-005-5L
532-005-6L
532-005-L
532-005-LL
532-005-M
532-005-S
532-005-SS
532-006-3L
532-006-4L
532-006-5L
532-006-6L
532-006-L
532-006-LL
532-006-M
532-006-S
532-006-SS
532-012-3L
532-012-4L
532-012-5L
532-012-6L
532-012-L
532-012-LL
532-012-M
532-012-S
532-012-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,947.42

2 Piece(s) 9 Day(s) or more Gray 3L 500 590 680 Gray 4932514240572 125 1 pc.

₹ 3,085.38

2 Piece(s) 9 Day(s) or more Gray 4L 520 610 700 Gray 4932514240589 135 1 pc.

₹ 3,223.33

2 Piece(s) 9 Day(s) or more Gray 5L 540 630 720 Gray 4932514240596 145 1 pc.

₹ 3,637.20

2 Piece(s) 9 Day(s) or more Gray 6L 560 650 740 Gray 4932514666648 155 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Gray L 460 570 650 Gray 4932514240558 110 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Gray LL 480 590 680 Gray 4932514240565 115 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Gray M 440 550 620 Gray 4932514240541 105 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Gray S 420 530 590 Gray 4932514240534 100 1 pc.

₹ 2,809.45

1 Piece(s) 9 Day(s) or more Gray SS 410 530 570 Gray 4932514674438 98 1 pc.

₹ 2,947.42

2 Piece(s) 9 Day(s) or more Green 3L 500 590 680 Earth green 4932514240640 125 1 pc.

₹ 3,085.38

2 Piece(s) 9 Day(s) or more Green 4L 520 610 700 Earth green 4932514240657 135 1 pc.

₹ 3,223.33

2 Piece(s) 9 Day(s) or more Green 5L 540 630 720 Earth green 4932514240664 145 1 pc.

₹ 3,637.20

2 Piece(s) 9 Day(s) or more Green 6L 560 650 740 Earth green 4932514666655 155 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Green L 460 570 650 Earth green 4932514240626 110 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Green LL 480 590 680 Earth green 4932514240633 115 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Green M 440 550 620 Earth green 4932514240619 105 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Green S 420 530 590 Earth green 4932514240602 100 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Green SS 410 530 570 Earth green 4932514674445 98 1 pc.

₹ 2,947.42

2 Piece(s) 9 Day(s) or more Blue 3L 500 590 680 Blue 4932514240718 125 1 pc.

₹ 3,085.38

2 Piece(s) 9 Day(s) or more Blue 4L 520 610 700 Blue 4932514240725 135 1 pc.

₹ 3,223.33

2 Piece(s) 9 Day(s) or more Blue 5L 540 630 720 Blue 4932514240732 145 1 pc.

₹ 3,637.20

2 Piece(s) 9 Day(s) or more Blue 6L 560 650 740 Blue 4932514666662 155 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Blue L 460 570 650 Blue 4932514240695 110 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Blue LL 480 590 680 Blue 4932514240701 115 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Blue M 440 550 620 Blue 4932514240688 105 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Blue S 420 530 590 Blue 4932514240671 100 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Blue SS 410 530 570 Blue 4932514674452 98 1 pc.

₹ 2,947.42

2 Piece(s) 9 Day(s) or more Brown 3L 500 590 680 Light beige 4932514240787 125 1 pc.

₹ 3,085.38

2 Piece(s) 9 Day(s) or more Brown 4L 520 610 700 Light beige 4932514240794 135 1 pc.

₹ 3,223.33

2 Piece(s) 9 Day(s) or more Brown 5L 540 630 720 Light beige 4932514240800 145 1 pc.

₹ 3,637.20

2 Piece(s) 9 Day(s) or more Brown 6L 560 650 740 Light beige 4932514666679 155 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Brown L 460 570 650 Light beige 4932514240763 110 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Brown LL 480 590 680 Light beige 4932514240770 115 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Brown M 440 550 620 Light beige 4932514240756 105 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Brown S 420 530 590 Light beige 4932514240749 100 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Brown SS 410 530 570 Light beige 4932514674469 98 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Light twill (65% polyester, 35% cotton)
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· These basic cargo pants are the cornerstone of workwear.
· A must-have item that you will keep and wear regularly for a long time.
· Anti-static
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
532-004-3L
532-004-4L
532-004-5L
532-004-6L
532-004-L
532-004-LL
532-004-M
532-004-S
532-004-SS
532-005-3L
532-005-4L
532-005-5L
532-005-6L
532-005-L
532-005-LL
532-005-M
532-005-S
532-005-SS
532-006-3L
532-006-4L
532-006-5L
532-006-6L
532-006-L
532-006-LL
532-006-M
532-006-S
532-006-SS
532-012-3L
532-012-4L
532-012-5L
532-012-6L
532-012-L
532-012-LL
532-012-M
532-012-S
532-012-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 2,947.42

2 Piece(s) 9 Day(s) or more Gray 3L 500 590 680 Gray 4932514240572 125 1 pc.

₹ 3,085.38

2 Piece(s) 9 Day(s) or more Gray 4L 520 610 700 Gray 4932514240589 135 1 pc.

₹ 3,223.33

2 Piece(s) 9 Day(s) or more Gray 5L 540 630 720 Gray 4932514240596 145 1 pc.

₹ 3,637.20

2 Piece(s) 9 Day(s) or more Gray 6L 560 650 740 Gray 4932514666648 155 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Gray L 460 570 650 Gray 4932514240558 110 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Gray LL 480 590 680 Gray 4932514240565 115 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Gray M 440 550 620 Gray 4932514240541 105 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Gray S 420 530 590 Gray 4932514240534 100 1 pc.

₹ 2,809.45

1 Piece(s) 9 Day(s) or more Gray SS 410 530 570 Gray 4932514674438 98 1 pc.

₹ 2,947.42

2 Piece(s) 9 Day(s) or more Green 3L 500 590 680 Earth green 4932514240640 125 1 pc.

₹ 3,085.38

2 Piece(s) 9 Day(s) or more Green 4L 520 610 700 Earth green 4932514240657 135 1 pc.

₹ 3,223.33

2 Piece(s) 9 Day(s) or more Green 5L 540 630 720 Earth green 4932514240664 145 1 pc.

₹ 3,637.20

2 Piece(s) 9 Day(s) or more Green 6L 560 650 740 Earth green 4932514666655 155 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Green L 460 570 650 Earth green 4932514240626 110 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Green LL 480 590 680 Earth green 4932514240633 115 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Green M 440 550 620 Earth green 4932514240619 105 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Green S 420 530 590 Earth green 4932514240602 100 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Green SS 410 530 570 Earth green 4932514674445 98 1 pc.

₹ 2,947.42

2 Piece(s) 9 Day(s) or more Blue 3L 500 590 680 Blue 4932514240718 125 1 pc.

₹ 3,085.38

2 Piece(s) 9 Day(s) or more Blue 4L 520 610 700 Blue 4932514240725 135 1 pc.

₹ 3,223.33

2 Piece(s) 9 Day(s) or more Blue 5L 540 630 720 Blue 4932514240732 145 1 pc.

₹ 3,637.20

2 Piece(s) 9 Day(s) or more Blue 6L 560 650 740 Blue 4932514666662 155 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Blue L 460 570 650 Blue 4932514240695 110 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Blue LL 480 590 680 Blue 4932514240701 115 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Blue M 440 550 620 Blue 4932514240688 105 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Blue S 420 530 590 Blue 4932514240671 100 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Blue SS 410 530 570 Blue 4932514674452 98 1 pc.

₹ 2,947.42

2 Piece(s) 9 Day(s) or more Brown 3L 500 590 680 Light beige 4932514240787 125 1 pc.

₹ 3,085.38

2 Piece(s) 9 Day(s) or more Brown 4L 520 610 700 Light beige 4932514240794 135 1 pc.

₹ 3,223.33

2 Piece(s) 9 Day(s) or more Brown 5L 540 630 720 Light beige 4932514240800 145 1 pc.

₹ 3,637.20

2 Piece(s) 9 Day(s) or more Brown 6L 560 650 740 Light beige 4932514666679 155 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Brown L 460 570 650 Light beige 4932514240763 110 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Brown LL 480 590 680 Light beige 4932514240770 115 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Brown M 440 550 620 Light beige 4932514240756 105 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Brown S 420 530 590 Light beige 4932514240749 100 1 pc.

₹ 2,809.45

2 Piece(s) 9 Day(s) or more Brown SS 410 530 570 Light beige 4932514674469 98 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon