(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-5360 Long-Sleeve Summer Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,954.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5360-008-5L
5360-008-6L
5360-008-B3L
5360-008-B4L
5360-008-L
5360-008-LL
5360-008-M
5360-008-S
5360-008-SS
5360-024-3L
5360-024-4L
5360-024-5L
5360-024-6L
5360-024-B3L
5360-024-B4L
5360-024-BLL
5360-024-L
5360-024-LL
5360-024-M
5360-024-S
5360-024-SS
5360-063-3L
5360-063-4L
5360-063-5L
5360-063-6L
5360-063-B3L
5360-063-B4L
5360-063-BLL
5360-063-L
5360-063-LL
5360-063-M
5360-063-S
5360-063-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Dress length
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,368.51

2 Piece(s) 14 Day(s) or more Navy Blue 5L 720 900 Navy 4932514375151 144 1 pc.

₹ 4,782.38

1 Piece(s) 9 Day(s) or more Navy Blue 6L 740 920 Navy 4932514375168 154 1 pc.

₹ 5,196.25

1 Piece(s) 9 Day(s) or more Navy Blue B3L 700 840 Navy 4548413114564 144 1 pc.

₹ 5,334.22

2 Piece(s) 14 Day(s) or more Navy Blue B4L 700 840 Navy 4548413114571 154 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Navy Blue L 660 820 Navy 4932514375113 124 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Navy Blue LL 680 840 Navy 4932514375120 128 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Navy Blue M 640 800 Navy 4932514375106 120 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Navy Blue S 620 780 Navy 4932514375090 116 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Navy Blue SS 600 760 Navy 4932514654034 112 1 pc.

₹ 4,092.60

2 Piece(s) 9 Day(s) or more Green 3L 700 860 Emerald green 4932514375212 132 1 pc.

₹ 4,230.56

2 Piece(s) 9 Day(s) or more Green 4L 700 870 Emerald green 4932514375229 136 1 pc.

₹ 4,368.51

2 Piece(s) 9 Day(s) or more Green 5L 720 900 Emerald green 4932514375236 144 1 pc.

₹ 4,782.38

2 Piece(s) 14 Day(s) or more Green 6L 740 920 Emerald green 4932514375243 154 1 pc.

₹ 5,196.25

2 Piece(s) 9 Day(s) or more Green B3L 700 840 Emerald green 4548413114595 144 1 pc.

₹ 5,334.22

1 Piece(s) 15 Day(s) or more Green B4L 700 840 Emerald green 4548413114601 154 1 pc.

₹ 5,058.31

2 Piece(s) 9 Day(s) or more Green BLL 680 840 Emerald green 4548413114588 136 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Green L 660 820 Emerald green 4932514375199 124 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Green LL 680 840 Emerald green 4932514375205 128 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Green M 640 800 Emerald green 4932514375182 120 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Green S 620 780 Emerald green 4932514375175 116 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Green SS 600 760 Emerald green 4932514654041 112 1 pc.

₹ 4,092.60

2 Piece(s) 9 Day(s) or more Orange 3L 700 860 Orange 4932514375298 132 1 pc.

₹ 4,230.56

2 Piece(s) 9 Day(s) or more Orange 4L 700 870 Orange 4932514375304 136 1 pc.

₹ 4,368.51

2 Piece(s) 9 Day(s) or more Orange 5L 720 900 Orange 4932514375311 144 1 pc.

₹ 4,782.38

2 Piece(s) 9 Day(s) or more Orange 6L 740 920 Orange 4932514375328 154 1 pc.

₹ 5,196.25

2 Piece(s) 9 Day(s) or more Orange B3L 700 840 Orange 4548413114625 144 1 pc.

₹ 5,334.22

2 Piece(s) 9 Day(s) or more Orange B4L 700 840 Orange 4548413114632 154 1 pc.

₹ 5,058.31

2 Piece(s) 9 Day(s) or more Orange BLL 680 840 Orange 4548413114618 136 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange L 660 820 Orange 4932514375274 124 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange LL 680 840 Orange 4932514375281 128 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange M 640 800 Orange 4932514375267 120 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange S 620 780 Orange 4932514375250 116 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange SS 600 760 Orange 4932514654058 112 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Eco-Youth high-twist tropical (65% polyester, 35% cotton) / 55% recycled polyester
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· Eco Mark certified workwear that can be used in a wide range of fields.
· Utility model "swing sleeves" provide ease of movement
· Anti-static
· Fabric: Eco-Youth high-twist tropical (65% polyester, 35% cotton) / 55% recycled polyester
· Buttons: plastic
· Zipper: Vislon (slider: metal)

Part Number
5360-008-5L
5360-008-6L
5360-008-B3L
5360-008-B4L
5360-008-L
5360-008-LL
5360-008-M
5360-008-S
5360-008-SS
5360-024-3L
5360-024-4L
5360-024-5L
5360-024-6L
5360-024-B3L
5360-024-B4L
5360-024-BLL
5360-024-L
5360-024-LL
5360-024-M
5360-024-S
5360-024-SS
5360-063-3L
5360-063-4L
5360-063-5L
5360-063-6L
5360-063-B3L
5360-063-B4L
5360-063-BLL
5360-063-L
5360-063-LL
5360-063-M
5360-063-S
5360-063-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Dress length
(mm)
The Length of the Sleeve
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,368.51

2 Piece(s) 14 Day(s) or more Navy Blue 5L 720 900 Navy 4932514375151 144 1 pc.

₹ 4,782.38

1 Piece(s) 9 Day(s) or more Navy Blue 6L 740 920 Navy 4932514375168 154 1 pc.

₹ 5,196.25

1 Piece(s) 9 Day(s) or more Navy Blue B3L 700 840 Navy 4548413114564 144 1 pc.

₹ 5,334.22

2 Piece(s) 14 Day(s) or more Navy Blue B4L 700 840 Navy 4548413114571 154 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Navy Blue L 660 820 Navy 4932514375113 124 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Navy Blue LL 680 840 Navy 4932514375120 128 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Navy Blue M 640 800 Navy 4932514375106 120 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Navy Blue S 620 780 Navy 4932514375090 116 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Navy Blue SS 600 760 Navy 4932514654034 112 1 pc.

₹ 4,092.60

2 Piece(s) 9 Day(s) or more Green 3L 700 860 Emerald green 4932514375212 132 1 pc.

₹ 4,230.56

2 Piece(s) 9 Day(s) or more Green 4L 700 870 Emerald green 4932514375229 136 1 pc.

₹ 4,368.51

2 Piece(s) 9 Day(s) or more Green 5L 720 900 Emerald green 4932514375236 144 1 pc.

₹ 4,782.38

2 Piece(s) 14 Day(s) or more Green 6L 740 920 Emerald green 4932514375243 154 1 pc.

₹ 5,196.25

2 Piece(s) 9 Day(s) or more Green B3L 700 840 Emerald green 4548413114595 144 1 pc.

₹ 5,334.22

1 Piece(s) 15 Day(s) or more Green B4L 700 840 Emerald green 4548413114601 154 1 pc.

₹ 5,058.31

2 Piece(s) 9 Day(s) or more Green BLL 680 840 Emerald green 4548413114588 136 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Green L 660 820 Emerald green 4932514375199 124 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Green LL 680 840 Emerald green 4932514375205 128 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Green M 640 800 Emerald green 4932514375182 120 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Green S 620 780 Emerald green 4932514375175 116 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Green SS 600 760 Emerald green 4932514654041 112 1 pc.

₹ 4,092.60

2 Piece(s) 9 Day(s) or more Orange 3L 700 860 Orange 4932514375298 132 1 pc.

₹ 4,230.56

2 Piece(s) 9 Day(s) or more Orange 4L 700 870 Orange 4932514375304 136 1 pc.

₹ 4,368.51

2 Piece(s) 9 Day(s) or more Orange 5L 720 900 Orange 4932514375311 144 1 pc.

₹ 4,782.38

2 Piece(s) 9 Day(s) or more Orange 6L 740 920 Orange 4932514375328 154 1 pc.

₹ 5,196.25

2 Piece(s) 9 Day(s) or more Orange B3L 700 840 Orange 4548413114625 144 1 pc.

₹ 5,334.22

2 Piece(s) 9 Day(s) or more Orange B4L 700 840 Orange 4548413114632 154 1 pc.

₹ 5,058.31

2 Piece(s) 9 Day(s) or more Orange BLL 680 840 Orange 4548413114618 136 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange L 660 820 Orange 4932514375274 124 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange LL 680 840 Orange 4932514375281 128 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange M 640 800 Orange 4932514375267 120 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange S 620 780 Orange 4932514375250 116 1 pc.

₹ 3,954.64

2 Piece(s) 9 Day(s) or more Orange SS 600 760 Orange 4932514654058 112 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2
X
whatsapp-qr whatsapp-icon