(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AZ-861302 Ladies' Short-Sleeve KC Coat

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,561.09 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
861302-001-3L
861302-001-4L
861302-001-5L
861302-001-6L
861302-001-L
861302-001-LL
861302-001-M
861302-001-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Contents

₹ 2,561.09

4 Piece(s) 9 Day(s) or more 3L 4932514898513 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more 4L 4932514898520 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more 5L 4932514898537 1 pc.

₹ 2,561.09

1 Piece(s) 9 Day(s) or more 6L 4932514898544 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more L 4932514898490 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more LL 4932514898506 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more M 4932514898322 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more S 4932514898315 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • Material
    Light twill (65% polyester, 35% cotton)
  • Color Details
    White
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· A sleek-fitting KC coat with a classic silhouette.
· Anti-static, bacteria control
· Fabric: light twill (65% polyester, 35% cotton)
· Buttons: button with thread

Part Number
861302-001-3L
861302-001-4L
861302-001-5L
861302-001-6L
861302-001-L
861302-001-LL
861302-001-M
861302-001-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Contents

₹ 2,561.09

4 Piece(s) 9 Day(s) or more 3L 4932514898513 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more 4L 4932514898520 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more 5L 4932514898537 1 pc.

₹ 2,561.09

1 Piece(s) 9 Day(s) or more 6L 4932514898544 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more L 4932514898490 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more LL 4932514898506 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more M 4932514898322 1 pc.

₹ 2,561.09

4 Piece(s) 9 Day(s) or more S 4932514898315 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1