(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-5530 Long-Sleeve Summer Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,202.44 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5530-004-3L
5530-004-4L
5530-004-5L
5530-004-6L
5530-004-L
5530-004-LL
5530-004-M
5530-004-S
5530-004-SS
5530-005-3L
5530-005-4L
5530-005-5L
5530-005-6L
5530-005-L
5530-005-LL
5530-005-M
5530-005-S
5530-005-SS
5530-006-3L
5530-006-4L
5530-006-5L
5530-006-6L
5530-006-L
5530-006-LL
5530-006-M
5530-006-S
5530-006-SS
5530-008-3L
5530-008-4L
5530-008-5L
5530-008-6L
5530-008-L
5530-008-LL
5530-008-M
5530-008-S
5530-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,340.38

2 Piece(s) 9 Day(s) or more Gray 3L 530 600 730 Silver gray 4932514765426 126 1 pc.

₹ 4,478.35

2 Piece(s) 9 Day(s) or more Gray 4L 550 600 730 Silver gray 4932514765433 133 1 pc.

₹ 4,616.31

2 Piece(s) 9 Day(s) or more Gray 5L 570 600 730 Silver gray 4932514765440 141 1 pc.

₹ 5,030.18

2 Piece(s) 9 Day(s) or more Gray 6L 590 600 730 Silver gray 4932514806976 151 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Gray L 490 580 670 Silver gray 4932514765402 116 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Gray LL 510 600 700 Silver gray 4932514765419 120 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Gray M 470 560 640 Silver gray 4932514765396 112 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Gray S 450 540 610 Silver gray 4932514765389 108 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Gray SS 430 540 600 Silver gray 4932514806969 104 1 pc.

₹ 4,340.38

2 Piece(s) 9 Day(s) or more Green 3L 530 600 730 Earth green 4932514765495 126 1 pc.

₹ 4,478.35

2 Piece(s) 9 Day(s) or more Green 4L 550 600 730 Earth green 4932514765501 133 1 pc.

₹ 4,616.31

2 Piece(s) 9 Day(s) or more Green 5L 570 600 730 Earth green 4932514765518 141 1 pc.

₹ 5,030.18

1 Piece(s) 9 Day(s) or more Green 6L 590 600 730 Earth green 4932514818719 151 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Green L 490 580 670 Earth green 4932514765471 116 1 pc.

₹ 4,202.44

1 Piece(s) 9 Day(s) or more Green LL 510 600 700 Earth green 4932514765488 120 1 pc.

₹ 4,202.44

1 Piece(s) 9 Day(s) or more Green M 470 560 640 Earth green 4932514765464 112 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Green S 450 540 610 Earth green 4932514765457 108 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Green SS 430 540 600 Earth green 4932514806983 104 1 pc.

₹ 4,340.38

2 Piece(s) 9 Day(s) or more Blue 3L 530 600 730 Blue 4932514765563 126 1 pc.

₹ 4,478.35

2 Piece(s) 9 Day(s) or more Blue 4L 550 600 730 Blue 4932514765570 133 1 pc.

₹ 4,616.31

2 Piece(s) 9 Day(s) or more Blue 5L 570 600 730 Blue 4932514765587 141 1 pc.

₹ 5,030.18

2 Piece(s) 9 Day(s) or more Blue 6L 590 600 730 Blue 4932514807003 151 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Blue L 490 580 670 Blue 4932514765549 116 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Blue LL 510 600 700 Blue 4932514765556 120 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Blue M 470 560 640 Blue 4932514765532 112 1 pc.

₹ 4,202.44

2 Piece(s) 14 Day(s) or more Blue S 450 540 610 Blue 4932514765525 108 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Blue SS 430 540 600 Blue 4932514806990 104 1 pc.

₹ 4,340.38

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 600 730 Navy 4932514765631 126 1 pc.

₹ 4,478.35

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 600 730 Navy 4932514765648 133 1 pc.

₹ 4,616.31

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 600 730 Navy 4932514765655 141 1 pc.

₹ 5,030.18

2 Piece(s) 9 Day(s) or more Navy Blue 6L 590 600 730 Navy 4932514807027 151 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Navy Blue L 490 580 670 Navy 4932514765617 116 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 600 700 Navy 4932514765624 120 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Navy Blue M 470 560 640 Navy 4932514765600 112 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Navy Blue S 450 540 610 Navy 4932514765594 108 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Navy Blue SS 430 540 600 Navy 4932514807010 104 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    Light twill 100% cotton
  • Button 1
    Metal
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· 100% cotton design is comfortable yet elegant.
· Easy to care for with shrinkage and wrinkle prevention processing.
· Liquid ammonia treatment
· Fabric: light twill 100% cotton
· Buttons: metal
· Zipper: metal (slider: metal)

Part Number
5530-004-3L
5530-004-4L
5530-004-5L
5530-004-6L
5530-004-L
5530-004-LL
5530-004-M
5530-004-S
5530-004-SS
5530-005-3L
5530-005-4L
5530-005-5L
5530-005-6L
5530-005-L
5530-005-LL
5530-005-M
5530-005-S
5530-005-SS
5530-006-3L
5530-006-4L
5530-006-5L
5530-006-6L
5530-006-L
5530-006-LL
5530-006-M
5530-006-S
5530-006-SS
5530-008-3L
5530-008-4L
5530-008-5L
5530-008-6L
5530-008-L
5530-008-LL
5530-008-M
5530-008-S
5530-008-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,340.38

2 Piece(s) 9 Day(s) or more Gray 3L 530 600 730 Silver gray 4932514765426 126 1 pc.

₹ 4,478.35

2 Piece(s) 9 Day(s) or more Gray 4L 550 600 730 Silver gray 4932514765433 133 1 pc.

₹ 4,616.31

2 Piece(s) 9 Day(s) or more Gray 5L 570 600 730 Silver gray 4932514765440 141 1 pc.

₹ 5,030.18

2 Piece(s) 9 Day(s) or more Gray 6L 590 600 730 Silver gray 4932514806976 151 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Gray L 490 580 670 Silver gray 4932514765402 116 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Gray LL 510 600 700 Silver gray 4932514765419 120 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Gray M 470 560 640 Silver gray 4932514765396 112 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Gray S 450 540 610 Silver gray 4932514765389 108 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Gray SS 430 540 600 Silver gray 4932514806969 104 1 pc.

₹ 4,340.38

2 Piece(s) 9 Day(s) or more Green 3L 530 600 730 Earth green 4932514765495 126 1 pc.

₹ 4,478.35

2 Piece(s) 9 Day(s) or more Green 4L 550 600 730 Earth green 4932514765501 133 1 pc.

₹ 4,616.31

2 Piece(s) 9 Day(s) or more Green 5L 570 600 730 Earth green 4932514765518 141 1 pc.

₹ 5,030.18

1 Piece(s) 9 Day(s) or more Green 6L 590 600 730 Earth green 4932514818719 151 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Green L 490 580 670 Earth green 4932514765471 116 1 pc.

₹ 4,202.44

1 Piece(s) 9 Day(s) or more Green LL 510 600 700 Earth green 4932514765488 120 1 pc.

₹ 4,202.44

1 Piece(s) 9 Day(s) or more Green M 470 560 640 Earth green 4932514765464 112 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Green S 450 540 610 Earth green 4932514765457 108 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Green SS 430 540 600 Earth green 4932514806983 104 1 pc.

₹ 4,340.38

2 Piece(s) 9 Day(s) or more Blue 3L 530 600 730 Blue 4932514765563 126 1 pc.

₹ 4,478.35

2 Piece(s) 9 Day(s) or more Blue 4L 550 600 730 Blue 4932514765570 133 1 pc.

₹ 4,616.31

2 Piece(s) 9 Day(s) or more Blue 5L 570 600 730 Blue 4932514765587 141 1 pc.

₹ 5,030.18

2 Piece(s) 9 Day(s) or more Blue 6L 590 600 730 Blue 4932514807003 151 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Blue L 490 580 670 Blue 4932514765549 116 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Blue LL 510 600 700 Blue 4932514765556 120 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Blue M 470 560 640 Blue 4932514765532 112 1 pc.

₹ 4,202.44

2 Piece(s) 14 Day(s) or more Blue S 450 540 610 Blue 4932514765525 108 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Blue SS 430 540 600 Blue 4932514806990 104 1 pc.

₹ 4,340.38

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 600 730 Navy 4932514765631 126 1 pc.

₹ 4,478.35

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 600 730 Navy 4932514765648 133 1 pc.

₹ 4,616.31

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 600 730 Navy 4932514765655 141 1 pc.

₹ 5,030.18

2 Piece(s) 9 Day(s) or more Navy Blue 6L 590 600 730 Navy 4932514807027 151 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Navy Blue L 490 580 670 Navy 4932514765617 116 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 600 700 Navy 4932514765624 120 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Navy Blue M 470 560 640 Navy 4932514765600 112 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Navy Blue S 450 540 610 Navy 4932514765594 108 1 pc.

₹ 4,202.44

2 Piece(s) 9 Day(s) or more Navy Blue SS 430 540 600 Navy 4932514807010 104 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1