(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-5590 Long-Sleeve Summer Blouson Jacket (Plain)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,243.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5590-001-3L
5590-001-4L
5590-001-5L
5590-001-6L
5590-001-L
5590-001-LL
5590-001-M
5590-001-S
5590-001-SS
5590-003-3L
5590-003-4L
5590-003-5L
5590-003-6L
5590-003-L
5590-003-LL
5590-003-M
5590-003-S
5590-003-SS
5590-005-3L
5590-005-4L
5590-005-5L
5590-005-6L
5590-005-L
5590-005-LL
5590-005-M
5590-005-S
5590-005-SS
5590-006-3L
5590-006-4L
5590-006-5L
5590-006-6L
5590-006-L
5590-006-LL
5590-006-M
5590-006-S
5590-006-SS
5590-008-3L
5590-008-4L
5590-008-5L
5590-008-6L
5590-008-L
5590-008-LL
5590-008-M
5590-008-S
5590-008-SS
5590-076-3L
5590-076-4L
5590-076-5L
5590-076-6L
5590-076-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,381.91

2 Piece(s) 9 Day(s) or more White 3L 510 590 690 Ivory 4932514895659 130 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more White 4L 530 590 690 Ivory 4932514895666 140 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more White 5L 550 610 710 Ivory 4932514895673 150 1 pc.

₹ 5,071.69

2 Piece(s) 9 Day(s) or more White 6L 570 630 730 Ivory 4932514895680 160 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more White L 470 570 650 Ivory 4932514895635 122 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more White LL 490 580 670 Ivory 4932514895642 126 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more White M 450 560 630 Ivory 4932514895628 118 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more White S 430 550 610 Ivory 4932514895529 114 1 pc.

₹ 4,243.95

2 Piece(s) 14 Day(s) or more White SS 410 550 590 Ivory 4932514895512 110 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Gray 3L 510 590 690 Silver gray 4932514896151 130 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Gray 4L 530 590 690 Silver gray 4932514896168 140 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Gray 5L 550 610 710 Silver gray 4932514896175 150 1 pc.

₹ 5,071.69

1 Piece(s) 9 Day(s) or more Gray 6L 570 630 730 Silver gray 4932514896182 160 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray L 470 570 650 Silver gray 4932514896137 122 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray LL 490 580 670 Silver gray 4932514896144 126 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray M 450 560 630 Silver gray 4932514896120 118 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray S 430 550 610 Silver gray 4932514895703 114 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray SS 410 550 590 Silver gray 4932514895697 110 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Green 3L 510 590 690 Earth green 4932514896243 130 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Green 4L 530 590 690 Earth green 4932514896250 140 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Green 5L 550 610 710 Earth green 4932514896267 150 1 pc.

₹ 5,071.69

1 Piece(s) 9 Day(s) or more Green 6L 570 630 730 Earth green 4932514896274 160 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Green L 470 570 650 Earth green 4932514896229 122 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Green LL 490 580 670 Earth green 4932514896236 126 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Green M 450 560 630 Earth green 4932514896212 118 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Green S 430 550 610 Earth green 4932514896205 114 1 pc.

₹ 4,243.95

1 Piece(s) 9 Day(s) or more Green SS 410 550 590 Earth green 4932514896199 110 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Blue 3L 510 590 690 Royal blue 4932514896816 130 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Blue 4L 530 590 690 Royal blue 4932514896823 140 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Blue 5L 550 610 710 Royal blue 4932514896830 150 1 pc.

₹ 5,071.69

1 Piece(s) 9 Day(s) or more Blue 6L 570 630 730 Royal blue 4932514896847 160 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue L 470 570 650 Royal blue 4932514896793 122 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue LL 490 580 670 Royal blue 4932514896809 126 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue M 450 560 630 Royal blue 4932514896786 118 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue S 430 550 610 Royal blue 4932514896779 114 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue SS 410 550 590 Royal blue 4932514896762 110 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Navy Blue 3L 510 590 690 Deep navy 4932514896908 130 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Navy Blue 4L 530 590 690 Deep navy 4932514896915 140 1 pc.

₹ 4,657.82

1 Piece(s) 9 Day(s) or more Navy Blue 5L 550 610 710 Deep navy 4932514897080 150 1 pc.

₹ 5,071.69

2 Piece(s) 9 Day(s) or more Navy Blue 6L 570 630 730 Deep navy 4932514897097 160 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue L 470 570 650 Deep navy 4932514896885 122 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue LL 490 580 670 Deep navy 4932514896892 126 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue M 450 560 630 Deep navy 4932514896878 118 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue S 430 550 610 Deep navy 4932514896861 114 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue SS 410 550 590 Deep navy 4932514896854 110 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Violet 3L 510 590 690 Mist violet 4932514897158 130 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Violet 4L 530 590 690 Mist violet 4932514897165 140 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Violet 5L 550 610 710 Mist violet 4932514897172 150 1 pc.

₹ 5,071.69

1 Piece(s) 9 Day(s) or more Violet 6L 570 630 730 Mist violet 4932514897189 160 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Violet L 470 570 650 Mist violet 4932514897134 122 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Fabric: AFTERPET light twill (65% polyester, 35% cotton) / 55% recycled polyester
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· An evolution to the 3D MobinCut, in pursuit of ease of movement of the arms and shoulders.
· Environmentally friendly materials and a safety-conscious design
· Anti-static
· Fabric: AFTERPET light twill (65% polyester, 35% cotton) / 55% recycled polyester
· Buttons: plastic
· Zipper: Vislon (slider: plastic)

Part Number
5590-001-3L
5590-001-4L
5590-001-5L
5590-001-6L
5590-001-L
5590-001-LL
5590-001-M
5590-001-S
5590-001-SS
5590-003-3L
5590-003-4L
5590-003-5L
5590-003-6L
5590-003-L
5590-003-LL
5590-003-M
5590-003-S
5590-003-SS
5590-005-3L
5590-005-4L
5590-005-5L
5590-005-6L
5590-005-L
5590-005-LL
5590-005-M
5590-005-S
5590-005-SS
5590-006-3L
5590-006-4L
5590-006-5L
5590-006-6L
5590-006-L
5590-006-LL
5590-006-M
5590-006-S
5590-006-SS
5590-008-3L
5590-008-4L
5590-008-5L
5590-008-6L
5590-008-L
5590-008-LL
5590-008-M
5590-008-S
5590-008-SS
5590-076-3L
5590-076-4L
5590-076-5L
5590-076-6L
5590-076-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,381.91

2 Piece(s) 9 Day(s) or more White 3L 510 590 690 Ivory 4932514895659 130 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more White 4L 530 590 690 Ivory 4932514895666 140 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more White 5L 550 610 710 Ivory 4932514895673 150 1 pc.

₹ 5,071.69

2 Piece(s) 9 Day(s) or more White 6L 570 630 730 Ivory 4932514895680 160 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more White L 470 570 650 Ivory 4932514895635 122 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more White LL 490 580 670 Ivory 4932514895642 126 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more White M 450 560 630 Ivory 4932514895628 118 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more White S 430 550 610 Ivory 4932514895529 114 1 pc.

₹ 4,243.95

2 Piece(s) 14 Day(s) or more White SS 410 550 590 Ivory 4932514895512 110 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Gray 3L 510 590 690 Silver gray 4932514896151 130 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Gray 4L 530 590 690 Silver gray 4932514896168 140 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Gray 5L 550 610 710 Silver gray 4932514896175 150 1 pc.

₹ 5,071.69

1 Piece(s) 9 Day(s) or more Gray 6L 570 630 730 Silver gray 4932514896182 160 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray L 470 570 650 Silver gray 4932514896137 122 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray LL 490 580 670 Silver gray 4932514896144 126 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray M 450 560 630 Silver gray 4932514896120 118 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray S 430 550 610 Silver gray 4932514895703 114 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray SS 410 550 590 Silver gray 4932514895697 110 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Green 3L 510 590 690 Earth green 4932514896243 130 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Green 4L 530 590 690 Earth green 4932514896250 140 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Green 5L 550 610 710 Earth green 4932514896267 150 1 pc.

₹ 5,071.69

1 Piece(s) 9 Day(s) or more Green 6L 570 630 730 Earth green 4932514896274 160 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Green L 470 570 650 Earth green 4932514896229 122 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Green LL 490 580 670 Earth green 4932514896236 126 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Green M 450 560 630 Earth green 4932514896212 118 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Green S 430 550 610 Earth green 4932514896205 114 1 pc.

₹ 4,243.95

1 Piece(s) 9 Day(s) or more Green SS 410 550 590 Earth green 4932514896199 110 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Blue 3L 510 590 690 Royal blue 4932514896816 130 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Blue 4L 530 590 690 Royal blue 4932514896823 140 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Blue 5L 550 610 710 Royal blue 4932514896830 150 1 pc.

₹ 5,071.69

1 Piece(s) 9 Day(s) or more Blue 6L 570 630 730 Royal blue 4932514896847 160 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue L 470 570 650 Royal blue 4932514896793 122 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue LL 490 580 670 Royal blue 4932514896809 126 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue M 450 560 630 Royal blue 4932514896786 118 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue S 430 550 610 Royal blue 4932514896779 114 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue SS 410 550 590 Royal blue 4932514896762 110 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Navy Blue 3L 510 590 690 Deep navy 4932514896908 130 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Navy Blue 4L 530 590 690 Deep navy 4932514896915 140 1 pc.

₹ 4,657.82

1 Piece(s) 9 Day(s) or more Navy Blue 5L 550 610 710 Deep navy 4932514897080 150 1 pc.

₹ 5,071.69

2 Piece(s) 9 Day(s) or more Navy Blue 6L 570 630 730 Deep navy 4932514897097 160 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue L 470 570 650 Deep navy 4932514896885 122 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue LL 490 580 670 Deep navy 4932514896892 126 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue M 450 560 630 Deep navy 4932514896878 118 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue S 430 550 610 Deep navy 4932514896861 114 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue SS 410 550 590 Deep navy 4932514896854 110 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Violet 3L 510 590 690 Mist violet 4932514897158 130 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Violet 4L 530 590 690 Mist violet 4932514897165 140 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Violet 5L 550 610 710 Mist violet 4932514897172 150 1 pc.

₹ 5,071.69

1 Piece(s) 9 Day(s) or more Violet 6L 570 630 730 Mist violet 4932514897189 160 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Violet L 470 570 650 Mist violet 4932514897134 122 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>
X
whatsapp-qr whatsapp-icon