(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-60501 Long-Sleeve Blouson Jacket (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,243.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
60501-003-3L
60501-003-4L
60501-003-5L
60501-003-6L
60501-003-L
60501-003-LL
60501-003-M
60501-003-S
60501-003-SS
60501-014-3L
60501-014-4L
60501-014-5L
60501-014-L
60501-014-LL
60501-014-M
60501-014-S
60501-014-SS
60501-018-3L
60501-018-4L
60501-018-5L
60501-018-6L
60501-018-L
60501-018-LL
60501-018-M
60501-018-S
60501-018-SS
60501-025-3L
60501-025-4L
60501-025-5L
60501-025-6L
60501-025-L
60501-025-LL
60501-025-M
60501-025-S
60501-025-SS
60501-086-3L
60501-086-4L
60501-086-5L
60501-086-6L
60501-086-L
60501-086-LL
60501-086-M
60501-086-S
60501-086-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Gray 3L 530 620 690 Silver gray 4548413579936 125 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Gray 4L 550 630 710 Silver gray 4548413579943 129 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Gray 5L 580 630 710 Silver gray 4548413579950 139 1 pc.

₹ 5,071.69

2 Piece(s) 9 Day(s) or more Gray 6L 610 630 710 Silver gray 4548413579967 149 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray L 490 600 650 Silver gray 4548413579912 117 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray LL 510 610 670 Silver gray 4548413579929 121 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray M 470 580 630 Silver gray 4548413579905 113 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray S 440 550 600 Silver gray 4548413579899 107 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray SS 410 530 580 Silver gray 4548413579882 101 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Black 3L 530 620 690 Charcoal 4548413580116 125 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Black 4L 550 630 710 Charcoal 4548413580123 129 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Black 5L 580 630 710 Charcoal 4548413580130 139 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Black L 490 600 650 Charcoal 4548413580093 117 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Black LL 510 610 670 Charcoal 4548413580109 121 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Black M 470 580 630 Charcoal 4548413580086 113 1 pc.

₹ 4,243.95

2 Piece(s) 14 Day(s) or more Black S 440 550 600 Charcoal 4548413580079 107 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Black SS 410 530 580 Charcoal 4548413580062 101 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 620 690 Deep navy 4548413580024 125 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 630 710 Deep navy 4548413580031 129 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Navy Blue 5L 580 630 710 Deep navy 4548413580048 139 1 pc.

₹ 5,071.69

2 Piece(s) 9 Day(s) or more Navy Blue 6L 610 630 710 Deep navy 4548413580055 149 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue L 490 600 650 Deep navy 4548413580000 117 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 610 670 Deep navy 4548413580017 121 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue M 470 580 630 Deep navy 4548413579998 113 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue S 440 550 600 Deep navy 4548413579981 107 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue SS 410 530 580 Deep navy 4548413579974 101 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Brown 3L 530 620 690 Khaki 4548413580208 125 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Brown 4L 550 630 710 Khaki 4548413580215 129 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Brown 5L 580 630 710 Khaki 4548413580222 139 1 pc.

₹ 5,071.69

1 Piece(s) 9 Day(s) or more Brown 6L 610 630 710 Khaki 4548413580239 149 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Brown L 490 600 650 Khaki 4548413580185 117 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Brown LL 510 610 670 Khaki 4548413580192 121 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Brown M 470 580 630 Khaki 4548413580178 113 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Brown S 440 550 600 Khaki 4548413580161 107 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Brown SS 410 530 580 Khaki 4548413580154 101 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Blue 3L 530 620 690 Iron blue 4548413580291 125 1 pc.

₹ 4,519.87

1 Piece(s) 9 Day(s) or more Blue 4L 550 630 710 Iron blue 4548413580307 129 1 pc.

₹ 4,657.82

1 Piece(s) 9 Day(s) or more Blue 5L 580 630 710 Iron blue 4548413580314 139 1 pc.

₹ 5,071.69

1 Piece(s) 9 Day(s) or more Blue 6L 610 630 710 Iron blue 4548413580321 149 1 pc.

₹ 4,243.95

1 Piece(s) 9 Day(s) or more Blue L 490 600 650 Iron blue 4548413580277 117 1 pc.

₹ 4,243.95

1 Piece(s) 9 Day(s) or more Blue LL 510 610 670 Iron blue 4548413580284 121 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue M 470 580 630 Iron blue 4548413580260 113 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue S 440 550 600 Iron blue 4548413580253 107 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue SS 410 530 580 Iron blue 4548413580246 101 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Material
    Twill (65% polyester, 35% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· Anti-static
· Fabric: twill (65% polyester, 35% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: plastic)

Part Number
60501-003-3L
60501-003-4L
60501-003-5L
60501-003-6L
60501-003-L
60501-003-LL
60501-003-M
60501-003-S
60501-003-SS
60501-014-3L
60501-014-4L
60501-014-5L
60501-014-L
60501-014-LL
60501-014-M
60501-014-S
60501-014-SS
60501-018-3L
60501-018-4L
60501-018-5L
60501-018-6L
60501-018-L
60501-018-LL
60501-018-M
60501-018-S
60501-018-SS
60501-025-3L
60501-025-4L
60501-025-5L
60501-025-6L
60501-025-L
60501-025-LL
60501-025-M
60501-025-S
60501-025-SS
60501-086-3L
60501-086-4L
60501-086-5L
60501-086-6L
60501-086-L
60501-086-LL
60501-086-M
60501-086-S
60501-086-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Gray 3L 530 620 690 Silver gray 4548413579936 125 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Gray 4L 550 630 710 Silver gray 4548413579943 129 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Gray 5L 580 630 710 Silver gray 4548413579950 139 1 pc.

₹ 5,071.69

2 Piece(s) 9 Day(s) or more Gray 6L 610 630 710 Silver gray 4548413579967 149 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray L 490 600 650 Silver gray 4548413579912 117 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray LL 510 610 670 Silver gray 4548413579929 121 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray M 470 580 630 Silver gray 4548413579905 113 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray S 440 550 600 Silver gray 4548413579899 107 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Gray SS 410 530 580 Silver gray 4548413579882 101 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Black 3L 530 620 690 Charcoal 4548413580116 125 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Black 4L 550 630 710 Charcoal 4548413580123 129 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Black 5L 580 630 710 Charcoal 4548413580130 139 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Black L 490 600 650 Charcoal 4548413580093 117 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Black LL 510 610 670 Charcoal 4548413580109 121 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Black M 470 580 630 Charcoal 4548413580086 113 1 pc.

₹ 4,243.95

2 Piece(s) 14 Day(s) or more Black S 440 550 600 Charcoal 4548413580079 107 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Black SS 410 530 580 Charcoal 4548413580062 101 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 620 690 Deep navy 4548413580024 125 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 630 710 Deep navy 4548413580031 129 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Navy Blue 5L 580 630 710 Deep navy 4548413580048 139 1 pc.

₹ 5,071.69

2 Piece(s) 9 Day(s) or more Navy Blue 6L 610 630 710 Deep navy 4548413580055 149 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue L 490 600 650 Deep navy 4548413580000 117 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 610 670 Deep navy 4548413580017 121 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue M 470 580 630 Deep navy 4548413579998 113 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue S 440 550 600 Deep navy 4548413579981 107 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Navy Blue SS 410 530 580 Deep navy 4548413579974 101 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Brown 3L 530 620 690 Khaki 4548413580208 125 1 pc.

₹ 4,519.87

2 Piece(s) 9 Day(s) or more Brown 4L 550 630 710 Khaki 4548413580215 129 1 pc.

₹ 4,657.82

2 Piece(s) 9 Day(s) or more Brown 5L 580 630 710 Khaki 4548413580222 139 1 pc.

₹ 5,071.69

1 Piece(s) 9 Day(s) or more Brown 6L 610 630 710 Khaki 4548413580239 149 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Brown L 490 600 650 Khaki 4548413580185 117 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Brown LL 510 610 670 Khaki 4548413580192 121 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Brown M 470 580 630 Khaki 4548413580178 113 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Brown S 440 550 600 Khaki 4548413580161 107 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Brown SS 410 530 580 Khaki 4548413580154 101 1 pc.

₹ 4,381.91

2 Piece(s) 9 Day(s) or more Blue 3L 530 620 690 Iron blue 4548413580291 125 1 pc.

₹ 4,519.87

1 Piece(s) 9 Day(s) or more Blue 4L 550 630 710 Iron blue 4548413580307 129 1 pc.

₹ 4,657.82

1 Piece(s) 9 Day(s) or more Blue 5L 580 630 710 Iron blue 4548413580314 139 1 pc.

₹ 5,071.69

1 Piece(s) 9 Day(s) or more Blue 6L 610 630 710 Iron blue 4548413580321 149 1 pc.

₹ 4,243.95

1 Piece(s) 9 Day(s) or more Blue L 490 600 650 Iron blue 4548413580277 117 1 pc.

₹ 4,243.95

1 Piece(s) 9 Day(s) or more Blue LL 510 610 670 Iron blue 4548413580284 121 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue M 470 580 630 Iron blue 4548413580260 113 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue S 440 550 600 Iron blue 4548413580253 107 1 pc.

₹ 4,243.95

2 Piece(s) 9 Day(s) or more Blue SS 410 530 580 Iron blue 4548413580246 101 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1