(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

AZ-60601 Long-Sleeve Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,740.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
60601-003-3L
60601-003-4L
60601-003-5L
60601-003-6L
60601-003-L
60601-003-LL
60601-003-M
60601-003-S
60601-008-3L
60601-008-4L
60601-008-5L
60601-008-6L
60601-008-L
60601-008-LL
60601-008-M
60601-008-S
60601-010-3L
60601-010-4L
60601-010-5L
60601-010-6L
60601-010-L
60601-010-LL
60601-010-M
60601-010-S
60601-024-3L
60601-024-4L
60601-024-5L
60601-024-6L
60601-024-L
60601-024-LL
60601-024-M
60601-024-S
60601-025-3L
60601-025-4L
60601-025-5L
60601-025-6L
60601-025-L
60601-025-LL
60601-025-M
60601-025-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Gray 3L 510 620 690 Silver gray 4548413788451 124 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Gray 4L 530 630 710 Silver gray 4548413788468 128 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Gray 5L 560 630 710 Silver gray 4548413788475 138 1 pc.

₹ 5,568.62

1 Piece(s) 9 Day(s) or more Gray 6L 590 630 710 Silver gray 4548413788482 148 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Gray L 470 610 650 Silver gray 4548413788437 116 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Gray LL 490 610 670 Silver gray 4548413788444 120 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Gray M 450 580 630 Silver gray 4548413788420 112 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Gray S 420 550 600 Silver gray 4548413788413 106 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Navy Blue 3L 510 620 690 Navy 4548413788536 124 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Navy Blue 4L 530 630 710 Navy 4548413788543 128 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Navy Blue 5L 560 630 710 Navy 4548413788550 138 1 pc.

₹ 5,568.62

1 Piece(s) 9 Day(s) or more Navy Blue 6L 590 630 710 Navy 4548413788567 148 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue L 470 610 650 Navy 4548413788512 116 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue LL 490 610 670 Navy 4548413788529 120 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue M 450 580 630 Navy 4548413788505 112 1 pc.

₹ 4,740.87

1 Piece(s) 9 Day(s) or more Navy Blue S 420 550 600 Navy 4548413788499 106 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Black 3L 510 620 690 Khaki black 4548413788611 124 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Black 4L 530 630 710 Khaki black 4548413788628 128 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Black 5L 560 630 710 Khaki black 4548413788635 138 1 pc.

₹ 5,568.62

2 Piece(s) 9 Day(s) or more Black 6L 590 630 710 Khaki black 4548413788642 148 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black L 470 610 650 Khaki black 4548413788598 116 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black LL 490 610 670 Khaki black 4548413788604 120 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black M 450 580 630 Khaki black 4548413788581 112 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black S 420 550 600 Khaki black 4548413788574 106 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Brown 3L 510 620 690 Mocha 4548413788697 124 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Brown 4L 530 630 710 Mocha 4548413788703 128 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Brown 5L 560 630 710 Mocha 4548413788710 138 1 pc.

₹ 5,568.62

1 Piece(s) 9 Day(s) or more Brown 6L 590 630 710 Mocha 4548413788727 148 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown L 470 610 650 Mocha 4548413788673 116 1 pc.

₹ 4,740.87

5 Piece(s) 9 Day(s) or more Brown LL 490 610 670 Mocha 4548413788680 120 1 pc.

₹ 4,740.87

5 Piece(s) 9 Day(s) or more Brown M 450 580 630 Mocha 4548413788666 112 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown S 420 550 600 Mocha 4548413788659 106 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Brown 3L 510 620 690 Khaki 4548413788772 124 1 pc.

₹ 5,016.78

1 Piece(s) 9 Day(s) or more Brown 4L 530 630 710 Khaki 4548413788789 128 1 pc.

₹ 5,154.75

1 Piece(s) 9 Day(s) or more Brown 5L 560 630 710 Khaki 4548413788796 138 1 pc.

₹ 5,568.62

1 Piece(s) 9 Day(s) or more Brown 6L 590 630 710 Khaki 4548413788802 148 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown L 470 610 650 Khaki 4548413788758 116 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown LL 490 610 670 Khaki 4548413788765 120 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown M 450 580 630 Khaki 4548413788741 112 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown S 420 550 600 Khaki 4548413788734 106 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Airlet herringbone (80% polyester, 20% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· Uses stretch material.
· Easy to move around in despite the slender silhouette.
· Anti-static, moisture-wicking, lightweight material
· Fabric: airlet herringbone (80% polyester, 20% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: metal)

Part Number
60601-003-3L
60601-003-4L
60601-003-5L
60601-003-6L
60601-003-L
60601-003-LL
60601-003-M
60601-003-S
60601-008-3L
60601-008-4L
60601-008-5L
60601-008-6L
60601-008-L
60601-008-LL
60601-008-M
60601-008-S
60601-010-3L
60601-010-4L
60601-010-5L
60601-010-6L
60601-010-L
60601-010-LL
60601-010-M
60601-010-S
60601-024-3L
60601-024-4L
60601-024-5L
60601-024-6L
60601-024-L
60601-024-LL
60601-024-M
60601-024-S
60601-025-3L
60601-025-4L
60601-025-5L
60601-025-6L
60601-025-L
60601-025-LL
60601-025-M
60601-025-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Gray 3L 510 620 690 Silver gray 4548413788451 124 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Gray 4L 530 630 710 Silver gray 4548413788468 128 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Gray 5L 560 630 710 Silver gray 4548413788475 138 1 pc.

₹ 5,568.62

1 Piece(s) 9 Day(s) or more Gray 6L 590 630 710 Silver gray 4548413788482 148 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Gray L 470 610 650 Silver gray 4548413788437 116 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Gray LL 490 610 670 Silver gray 4548413788444 120 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Gray M 450 580 630 Silver gray 4548413788420 112 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Gray S 420 550 600 Silver gray 4548413788413 106 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Navy Blue 3L 510 620 690 Navy 4548413788536 124 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Navy Blue 4L 530 630 710 Navy 4548413788543 128 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Navy Blue 5L 560 630 710 Navy 4548413788550 138 1 pc.

₹ 5,568.62

1 Piece(s) 9 Day(s) or more Navy Blue 6L 590 630 710 Navy 4548413788567 148 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue L 470 610 650 Navy 4548413788512 116 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue LL 490 610 670 Navy 4548413788529 120 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue M 450 580 630 Navy 4548413788505 112 1 pc.

₹ 4,740.87

1 Piece(s) 9 Day(s) or more Navy Blue S 420 550 600 Navy 4548413788499 106 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Black 3L 510 620 690 Khaki black 4548413788611 124 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Black 4L 530 630 710 Khaki black 4548413788628 128 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Black 5L 560 630 710 Khaki black 4548413788635 138 1 pc.

₹ 5,568.62

2 Piece(s) 9 Day(s) or more Black 6L 590 630 710 Khaki black 4548413788642 148 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black L 470 610 650 Khaki black 4548413788598 116 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black LL 490 610 670 Khaki black 4548413788604 120 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black M 450 580 630 Khaki black 4548413788581 112 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Black S 420 550 600 Khaki black 4548413788574 106 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Brown 3L 510 620 690 Mocha 4548413788697 124 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Brown 4L 530 630 710 Mocha 4548413788703 128 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Brown 5L 560 630 710 Mocha 4548413788710 138 1 pc.

₹ 5,568.62

1 Piece(s) 9 Day(s) or more Brown 6L 590 630 710 Mocha 4548413788727 148 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown L 470 610 650 Mocha 4548413788673 116 1 pc.

₹ 4,740.87

5 Piece(s) 9 Day(s) or more Brown LL 490 610 670 Mocha 4548413788680 120 1 pc.

₹ 4,740.87

5 Piece(s) 9 Day(s) or more Brown M 450 580 630 Mocha 4548413788666 112 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown S 420 550 600 Mocha 4548413788659 106 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Brown 3L 510 620 690 Khaki 4548413788772 124 1 pc.

₹ 5,016.78

1 Piece(s) 9 Day(s) or more Brown 4L 530 630 710 Khaki 4548413788789 128 1 pc.

₹ 5,154.75

1 Piece(s) 9 Day(s) or more Brown 5L 560 630 710 Khaki 4548413788796 138 1 pc.

₹ 5,568.62

1 Piece(s) 9 Day(s) or more Brown 6L 590 630 710 Khaki 4548413788802 148 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown L 470 610 650 Khaki 4548413788758 116 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown LL 490 610 670 Khaki 4548413788765 120 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown M 450 580 630 Khaki 4548413788741 112 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown S 420 550 600 Khaki 4548413788734 106 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1