(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-60801 Long-Sleeve Jumper

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,740.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
60801-008-3L
60801-008-4L
60801-008-5L
60801-008-6L
60801-008-L
60801-008-LL
60801-008-M
60801-008-S
60801-025-3L
60801-025-4L
60801-025-5L
60801-025-6L
60801-025-L
60801-025-LL
60801-025-M
60801-025-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,878.82

2 Piece(s) 14 Day(s) or more Navy Blue 3L 530 620 720 Navy 4548413840401 124 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 630 720 Navy 4548413840418 130 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 630 720 Navy 4548413840425 138 1 pc.

₹ 5,568.62

2 Piece(s) 9 Day(s) or more Navy Blue 6L 600 630 740 Navy 4548413840432 148 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue L 490 600 660 Navy 4548413840388 116 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 610 680 Navy 4548413840395 120 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue M 470 590 640 Navy 4548413840371 112 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue S 450 580 620 Navy 4548413840364 108 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Brown 3L 530 620 720 Khaki 4548413841002 124 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Brown 4L 550 630 720 Khaki 4548413841019 130 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Brown 5L 570 630 720 Khaki 4548413841026 138 1 pc.

₹ 5,568.62

2 Piece(s) 9 Day(s) or more Brown 6L 600 630 740 Khaki 4548413841033 148 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown L 490 600 660 Khaki 4548413840982 116 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown LL 510 610 680 Khaki 4548413840999 120 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown M 470 590 640 Khaki 4548413840975 112 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown S 450 580 620 Khaki 4548413840968 108 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    Twill 100% cotton
  • Button 1
    Metal
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· This "Genba Danshi" jumper is designed to professional work specifications based on comments from users in the field.
· One-wash
· Fabric: twill 100% cotton
· Buttons: metal
· Zipper: metal (slider: metal)

Part Number
60801-008-3L
60801-008-4L
60801-008-5L
60801-008-6L
60801-008-L
60801-008-LL
60801-008-M
60801-008-S
60801-025-3L
60801-025-4L
60801-025-5L
60801-025-6L
60801-025-L
60801-025-LL
60801-025-M
60801-025-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 4,878.82

2 Piece(s) 14 Day(s) or more Navy Blue 3L 530 620 720 Navy 4548413840401 124 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 630 720 Navy 4548413840418 130 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Navy Blue 5L 570 630 720 Navy 4548413840425 138 1 pc.

₹ 5,568.62

2 Piece(s) 9 Day(s) or more Navy Blue 6L 600 630 740 Navy 4548413840432 148 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue L 490 600 660 Navy 4548413840388 116 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 610 680 Navy 4548413840395 120 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue M 470 590 640 Navy 4548413840371 112 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Navy Blue S 450 580 620 Navy 4548413840364 108 1 pc.

₹ 4,878.82

2 Piece(s) 9 Day(s) or more Brown 3L 530 620 720 Khaki 4548413841002 124 1 pc.

₹ 5,016.78

2 Piece(s) 9 Day(s) or more Brown 4L 550 630 720 Khaki 4548413841019 130 1 pc.

₹ 5,154.75

2 Piece(s) 9 Day(s) or more Brown 5L 570 630 720 Khaki 4548413841026 138 1 pc.

₹ 5,568.62

2 Piece(s) 9 Day(s) or more Brown 6L 600 630 740 Khaki 4548413841033 148 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown L 490 600 660 Khaki 4548413840982 116 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown LL 510 610 680 Khaki 4548413840999 120 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown M 470 590 640 Khaki 4548413840975 112 1 pc.

₹ 4,740.87

2 Piece(s) 9 Day(s) or more Brown S 450 580 620 Khaki 4548413840968 108 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon