(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-6326 Ladies' Long-Sleeve Blouson Jacket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,899.73 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6326-003-7
6326-003-9
6326-003-11
6326-003-13
6326-003-15
6326-003-17
6326-006-7
6326-008-11
6326-008-13
6326-008-15
6326-008-17
6326-015-7
6326-015-9
6326-015-11
6326-015-13
6326-015-15
6326-015-17
6326-076-7
6326-076-9
6326-076-11
6326-076-13
6326-076-15
6326-076-17
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray No. 7 400 540 630 Silver gray 4548413647819 102 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray No. 9 420 550 650 Silver gray 4548413647826 106 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray No. 11 440 560 670 Silver gray 4548413647833 110 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray No. 13 460 570 680 Silver gray 4548413647840 116 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Gray No. 15 480 570 690 Silver gray 4548413647857 122 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Gray No. 17 500 570 700 Silver gray 4548413647864 128 1 pc.

₹ 3,899.73

1 Piece(s) 9 Day(s) or more Blue No. 7 400 540 630 Blue 4548413647871 102 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Navy Blue No. 11 440 560 670 Navy 4548413647956 110 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Navy Blue No. 13 460 570 680 Navy 4548413647963 116 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Navy Blue No. 15 480 570 690 Navy 4548413647970 122 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Navy Blue No. 17 500 570 700 Navy 4548413647987 128 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green No. 7 400 540 630 Green 4548413647994 102 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green No. 9 420 550 650 Green 4548413648007 106 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green No. 11 440 560 670 Green 4548413648014 110 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green No. 13 460 570 680 Green 4548413648021 116 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Green No. 15 480 570 690 Green 4548413648038 122 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Green No. 17 500 570 700 Green 4548413648045 128 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Violet No. 7 400 540 630 Mist violet 4548413648052 102 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Violet No. 9 420 550 650 Mist violet 4548413648069 106 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Violet No. 11 440 560 670 Mist violet 4548413648076 110 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Violet No. 13 460 570 680 Mist violet 4548413648083 116 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Violet No. 15 480 570 690 Mist violet 4548413648090 122 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Violet No. 17 500 570 700 Mist violet 4548413648106 128 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • Material
    Twill (65% polyester, 35% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Vislon
  • Contents
    1 pc.

Product Description

[Features]
· This blouson jacket, in special women's-only sizes, will boost your work motivation with its ease of movement and attention to details in its measurements, collar, and pocket sizes.
· Anti-static
· Fabric: twill (65% polyester, 35% cotton)
· Buttons: plastic
· Zipper: Vislon (slider: plastic)

Part Number
6326-003-7
6326-003-9
6326-003-11
6326-003-13
6326-003-15
6326-003-17
6326-006-7
6326-008-11
6326-008-13
6326-008-15
6326-008-17
6326-015-7
6326-015-9
6326-015-11
6326-015-13
6326-015-15
6326-015-17
6326-076-7
6326-076-9
6326-076-11
6326-076-13
6326-076-15
6326-076-17
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray No. 7 400 540 630 Silver gray 4548413647819 102 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray No. 9 420 550 650 Silver gray 4548413647826 106 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray No. 11 440 560 670 Silver gray 4548413647833 110 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Gray No. 13 460 570 680 Silver gray 4548413647840 116 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Gray No. 15 480 570 690 Silver gray 4548413647857 122 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Gray No. 17 500 570 700 Silver gray 4548413647864 128 1 pc.

₹ 3,899.73

1 Piece(s) 9 Day(s) or more Blue No. 7 400 540 630 Blue 4548413647871 102 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Navy Blue No. 11 440 560 670 Navy 4548413647956 110 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Navy Blue No. 13 460 570 680 Navy 4548413647963 116 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Navy Blue No. 15 480 570 690 Navy 4548413647970 122 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Navy Blue No. 17 500 570 700 Navy 4548413647987 128 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green No. 7 400 540 630 Green 4548413647994 102 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green No. 9 420 550 650 Green 4548413648007 106 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green No. 11 440 560 670 Green 4548413648014 110 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Green No. 13 460 570 680 Green 4548413648021 116 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Green No. 15 480 570 690 Green 4548413648038 122 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Green No. 17 500 570 700 Green 4548413648045 128 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Violet No. 7 400 540 630 Mist violet 4548413648052 102 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Violet No. 9 420 550 650 Mist violet 4548413648069 106 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Violet No. 11 440 560 670 Mist violet 4548413648076 110 1 pc.

₹ 3,899.73

2 Piece(s) 9 Day(s) or more Violet No. 13 460 570 680 Mist violet 4548413648083 116 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Violet No. 15 480 570 690 Mist violet 4548413648090 122 1 pc.

₹ 4,037.69

2 Piece(s) 9 Day(s) or more Violet No. 17 500 570 700 Mist violet 4548413648106 128 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon