(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-961 Long-Sleeve Summer Jumper

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,650.60 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
961-002-3L
961-002-5L
961-002-6L
961-002-L
961-002-LL
961-002-M
961-002-S
961-002-SS
961-005-3L
961-005-4L
961-005-6L
961-005-L
961-005-LL
961-005-M
961-005-S
961-005-SS
961-008-3L
961-008-4L
961-008-5L
961-008-6L
961-008-L
961-008-LL
961-008-M
961-008-S
961-008-SS
961-027-3L
961-027-4L
961-027-5L
961-027-6L
961-027-L
961-027-LL
961-027-M
961-027-S
961-027-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,788.56

2 Piece(s) 9 Day(s) or more White 3L 530 610 700 Beige × navy 4932514330969 128 1 pc.

₹ 4,064.47

2 Piece(s) 9 Day(s) or more White 5L 570 630 720 Beige × navy 4932514330983 150 1 pc.

₹ 4,478.35

2 Piece(s) 9 Day(s) or more White 6L 590 640 740 Beige × navy 4932514666723 160 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White L 490 590 660 Beige × navy 4932514330945 120 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White LL 510 610 680 Beige × navy 4932514330952 124 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White M 470 580 640 Beige × navy 4932514330938 116 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White S 450 570 620 Beige × navy 4932514330921 112 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White SS 430 570 600 Beige × navy 4932514674551 108 1 pc.

₹ 3,788.56

2 Piece(s) 9 Day(s) or more White 3L 530 610 700 Earth green × turquoise 4932514331034 128 1 pc.

₹ 3,926.51

2 Piece(s) 9 Day(s) or more White 4L 550 620 700 Earth green × turquoise 4932514331041 138 1 pc.

₹ 4,478.35

2 Piece(s) 9 Day(s) or more White 6L 590 640 740 Earth green × turquoise 4932514666730 160 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White L 490 590 660 Earth green × turquoise 4932514331010 120 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White LL 510 610 680 Earth green × turquoise 4932514331027 124 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White M 470 580 640 Earth green × turquoise 4932514331003 116 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White S 450 570 620 Earth green × turquoise 4932514330990 112 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White SS 430 570 600 Earth green × turquoise 4932514674568 108 1 pc.

₹ 3,788.56

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 610 700 Navy × beige 4932514331102 128 1 pc.

₹ 3,926.51

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 620 700 Navy × beige 4932514331119 138 1 pc.

₹ 4,064.47

1 Piece(s) 15 Day(s) or more Navy Blue 5L 570 630 720 Navy × beige 4932514331126 150 1 pc.

₹ 4,478.35

1 Piece(s) 9 Day(s) or more Navy Blue 6L 590 640 740 Navy × beige 4932514666747 160 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Navy Blue L 490 590 660 Navy × beige 4932514331089 120 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 610 680 Navy × beige 4932514331096 124 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Navy Blue M 470 580 640 Navy × beige 4932514331072 116 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Navy Blue S 450 570 620 Navy × beige 4932514331065 112 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Navy Blue SS 430 570 600 Navy × beige 4932514674575 108 1 pc.

₹ 3,788.56

2 Piece(s) 9 Day(s) or more Blue 3L 530 610 700 Turquoise × earth green 4932514331171 128 1 pc.

₹ 3,926.51

1 Piece(s) 9 Day(s) or more Blue 4L 550 620 700 Turquoise × earth green 4932514331188 138 1 pc.

₹ 4,064.47

2 Piece(s) 9 Day(s) or more Blue 5L 570 630 720 Turquoise × earth green 4932514331195 150 1 pc.

₹ 4,478.35

2 Piece(s) 9 Day(s) or more Blue 6L 590 640 740 Turquoise × earth green 4932514666754 160 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Blue L 490 590 660 Turquoise × earth green 4932514331157 120 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Blue LL 510 610 680 Turquoise × earth green 4932514331164 124 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Blue M 470 580 640 Turquoise × earth green 4932514331140 116 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Blue S 450 570 620 Turquoise × earth green 4932514331133 112 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Blue SS 430 570 600 Turquoise × earth green 4932514674582 108 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    Sheeting 100% cotton
  • Button 1
    Button with thread
  • Contents
    1 pc.

Product Description

[Features]
· 100% cotton, making it gentle on skin.
· With excellent sweat absorption and durability for a comfortable work environment.
· Super soft (shrink-proof and wrinkle-resistant)
· Fabric: sheeting 100% cotton
· Buttons: button with thread

Part Number
961-002-3L
961-002-5L
961-002-6L
961-002-L
961-002-LL
961-002-M
961-002-S
961-002-SS
961-005-3L
961-005-4L
961-005-6L
961-005-L
961-005-LL
961-005-M
961-005-S
961-005-SS
961-008-3L
961-008-4L
961-008-5L
961-008-6L
961-008-L
961-008-LL
961-008-M
961-008-S
961-008-SS
961-027-3L
961-027-4L
961-027-5L
961-027-6L
961-027-L
961-027-LL
961-027-M
961-027-S
961-027-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 3,788.56

2 Piece(s) 9 Day(s) or more White 3L 530 610 700 Beige × navy 4932514330969 128 1 pc.

₹ 4,064.47

2 Piece(s) 9 Day(s) or more White 5L 570 630 720 Beige × navy 4932514330983 150 1 pc.

₹ 4,478.35

2 Piece(s) 9 Day(s) or more White 6L 590 640 740 Beige × navy 4932514666723 160 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White L 490 590 660 Beige × navy 4932514330945 120 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White LL 510 610 680 Beige × navy 4932514330952 124 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White M 470 580 640 Beige × navy 4932514330938 116 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White S 450 570 620 Beige × navy 4932514330921 112 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White SS 430 570 600 Beige × navy 4932514674551 108 1 pc.

₹ 3,788.56

2 Piece(s) 9 Day(s) or more White 3L 530 610 700 Earth green × turquoise 4932514331034 128 1 pc.

₹ 3,926.51

2 Piece(s) 9 Day(s) or more White 4L 550 620 700 Earth green × turquoise 4932514331041 138 1 pc.

₹ 4,478.35

2 Piece(s) 9 Day(s) or more White 6L 590 640 740 Earth green × turquoise 4932514666730 160 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White L 490 590 660 Earth green × turquoise 4932514331010 120 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White LL 510 610 680 Earth green × turquoise 4932514331027 124 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White M 470 580 640 Earth green × turquoise 4932514331003 116 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White S 450 570 620 Earth green × turquoise 4932514330990 112 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more White SS 430 570 600 Earth green × turquoise 4932514674568 108 1 pc.

₹ 3,788.56

2 Piece(s) 9 Day(s) or more Navy Blue 3L 530 610 700 Navy × beige 4932514331102 128 1 pc.

₹ 3,926.51

2 Piece(s) 9 Day(s) or more Navy Blue 4L 550 620 700 Navy × beige 4932514331119 138 1 pc.

₹ 4,064.47

1 Piece(s) 15 Day(s) or more Navy Blue 5L 570 630 720 Navy × beige 4932514331126 150 1 pc.

₹ 4,478.35

1 Piece(s) 9 Day(s) or more Navy Blue 6L 590 640 740 Navy × beige 4932514666747 160 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Navy Blue L 490 590 660 Navy × beige 4932514331089 120 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Navy Blue LL 510 610 680 Navy × beige 4932514331096 124 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Navy Blue M 470 580 640 Navy × beige 4932514331072 116 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Navy Blue S 450 570 620 Navy × beige 4932514331065 112 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Navy Blue SS 430 570 600 Navy × beige 4932514674575 108 1 pc.

₹ 3,788.56

2 Piece(s) 9 Day(s) or more Blue 3L 530 610 700 Turquoise × earth green 4932514331171 128 1 pc.

₹ 3,926.51

1 Piece(s) 9 Day(s) or more Blue 4L 550 620 700 Turquoise × earth green 4932514331188 138 1 pc.

₹ 4,064.47

2 Piece(s) 9 Day(s) or more Blue 5L 570 630 720 Turquoise × earth green 4932514331195 150 1 pc.

₹ 4,478.35

2 Piece(s) 9 Day(s) or more Blue 6L 590 640 740 Turquoise × earth green 4932514666754 160 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Blue L 490 590 660 Turquoise × earth green 4932514331157 120 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Blue LL 510 610 680 Turquoise × earth green 4932514331164 124 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Blue M 470 580 640 Turquoise × earth green 4932514331140 116 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Blue S 450 570 620 Turquoise × earth green 4932514331133 112 1 pc.

₹ 3,650.60

2 Piece(s) 9 Day(s) or more Blue SS 430 570 600 Turquoise × earth green 4932514674582 108 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1